JAJSD78A May 2017 – May 2018
PRODUCTION DATA.
The register offset is 50 mA. With code 0, the input current limit readback is 50 mA.
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
I2C
0Fh |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7 | Reserved | R/W | 0b |
Not used. 1 = invalid write. |
6 | Input Current set by host, bit 6 | R/W | 1b |
0 = Adds 0 mA of input current. 1 = Adds 3200 mA of input current. |
5 | Input Current set by host, bit 5 | R/W | 0b |
0 = Adds 0 mA of input current. 1 = Adds 1600 mA of input current. |
4 | Input Current set by host, bit 4 | R/W | 0b |
0 = Adds 0 mA of input current. 1 = Adds 800 mA of input current. |
3 | Input Current set by host, bit 3 | R/W | 0b |
0 = Adds 0 mA of input current. 1 = Adds 400 mA of input current. |
2 | Input Current set by host, bit 2 | R/W | 0b |
0 = Adds 0 mA of input current. 1 = Adds 200 mA of input current. |
1 | Input Current set by host, bit 1 | R/W | 0b |
0 = Adds 0 mA of input current. 1 = Adds 100 mA of input current. |
0 | Input Current set by host, bit 0 | R/W | 0b |
0 = Adds 0 mA of input current. 1 = Adds 50 mA of input current. |
I2C
0Eh |
FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
7-0 | Reserved | R | 00000000b |
Not used. Value Ignored. |