JAJSL70A February 2021 – January 2024 BQ25730
PRODUCTION DATA
The charger employs two compensation pins COMP1 and COMP2 for converter compensation purpose, appropriate RC network is needed to guarantee converter steady state and transient operation. Under different operation frequency corresponding RC network value needs to be configured respectively as shown in below table. The definition of these RC components can be referred to Figure 9-43. It is not recommended to change the compensation network value due to the complexity of various operation modes.
COMPONENT VALUE |
INDUCTOR | COMP1 R1 | COMP1 C11 | COMP1 C12 | COMP2 R2 | COMP2 C21 | COMP2 C22 |
---|---|---|---|---|---|---|---|
400 kHz | 4.7 μH | 40.2 kΩ | 4.7 nF | 33 pF | 15 kΩ | 680 pF | 15 pF |
800 kHz | 3.3 μH | 16.9 kΩ | 3.3 nF | 33 pF | 15 kΩ | 1200 pF | 15 pF |
800 kHz | 2.2 μH | 16.9 kΩ | 3.3 nF | 33 pF | 10 kΩ | 1200 pF | 15 pF |