JAJSIK6C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 9-3 shows the typical application schematic using the CC3235MODx module. See the full reference schematic for CC3235MODx.
Note that the CC3235MODx and CC3235MODAx modules share the same reference schematic. The difference between the two references is the antenna and its matching circuitry. The CC3235MODAx's pin 31 is not accessible to the designer because it is directly tied to the integrated antenna.
The following guidelines are recommended for implementation of the RF design:
Figure 9-3 CC3235MODx Typical Application SchematicTable 9-1 provides the bill of materials for a typical application using the CC3235MODx module in Figure 9-3.
For full operation reference design, see the CC3235MODAx SimpleLink™ and Internet of Things Hardware Design Files.
| QTY | PART REFERENCE | VALUE | MANUFACTURER | PART NUMBER | DESCRIPTION |
|---|---|---|---|---|---|
| 2 | C1, C2 | 0.1µF | Murata | GRM155R61A104KA01D | Capacitor, ceramic, 0.1µF, 10V, ±10%, X5R, 0402 |
| 1 | C3 | 1pF | Murata | GRM1555C1H1R0CA01D | Capacitor, ceramic, 1pF, 50V, ±5%, C0G/NP0, 0402 |
| 2 | C4, C5 | 100µF | Murata | LMK325ABJ107MMHT | Capacitor, ceramic, 100µF, 10V, ±20%, X5R, AEC-Q200 Grade 3, 1210 |
| 1 | E1 | 2.4GHz, 5GHz Ant | Ethertronics | M830520 | Antenna Bluetooth WLAN Zigbee® |
| 1 | L1 | 4.7nH | Murata | LQG15HS4N7C02D | Inductor, Multilayer, Air Core, 4.7nH, 0.7 A, 0.16Ω, SMD |
| 1 | R1 | 10k | Vishay-Dale | CRCW040210K0JNED | RES, 10k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 |
| 1 | CC1 | CC3235MODx | Texas Instruments | CC3235MODSM2MOB/CC3235MODSF12MOB | SimpleLink™ Wi-Fi® and Internet-of-Things Module Solution, a Single-Chip Wireless Dual-Band MCU, MOB0063A |