JAJSK44B July 2021 – May 2022 CDCDB800
PRODUCTION DATA
Each output channel, 0 to 7, can be individually enabled or disabled by a SMBus control register bit, called SMB enable bits. Additionally, each output channel has a dedicated, corresponding, OE[7:0]# hardware pin. The OE[7:0]# pins are asynchronously asserted-low signals that may enable or disable the output.
Refer to Table 8-1 for enabling and disabling outputs through the hardware and software. Note that both the SMB enable bit must be a 1 and the OEx# pin must be an input low voltage 0 for the output channel to be active.
Control Inputs | Power State Variables (Internal) | CLKIN | OE[7:0]# HARDWARE PINS AND SMBus CONTROL REGISTER BITS | CK[7:0]_P/CK[7:0]_N | |||
---|---|---|---|---|---|---|---|
CKPWRGD_PD# | PWRGD | PD# | OE[7:0]# | OUT_EN_CLK[7:0] | DRIVE_OP_STATE_CTRL | ||
0 | 0 | 0 | X | X | X | X | LOW/LOW |
1 | 1 | 1 | X(1) | X | 0 | 0 |
LOW/LOW |
1 | TRI-STATE | ||||||
1 | X | 0 | LOW/LOW | ||||
1 | TRI-STATE | ||||||
Running(1) | 0 | 1 | X | Running | |||
0 | 0 | X(2) | X | X | 0 | LOW/LOW | |
1 | TRI-STATE |