3 Description
The CDCM61004 is a highly versatile, low-jitter frequency synthesizer capable of generating four low-jitter clock outputs, selectable between low-voltage positive emitter coupled logic (LVPECL), low-voltage differential signaling (LVDS), or low-voltage complementary metal oxide semiconductor (LVCMOS) outputs, from a low-frequency crystal of LVCMOS input for a variety of wireline and data communication applications. The CDCM61004 features an onboard PLL that can be easily configured solely through control pins. The overall output random jitter performance is less than 1 ps, RMS (from 10 kHz to 20 MHz), making this device a perfect choice for use in demanding applications such as SONET, Ethernet, Fibre Channel, and SAN. The CDCM61004 is available in a small, 32-pin,
5-mm × 5-mm VQFN package.
Device Information(1)
| PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
| CDCM61004 |
VQFN (32) |
5.00 mm × 5.00 mm |
- For all available packages, see the orderable addendum at the end of the data sheet.
4 Revision History
Changes from G Revision (May 2011) to H Revision
-
Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section. Go
-
Changed input capacitance, only typical. Go
-
Added Allowable Temperature Drift for Continuous PLL Lock parameterGo
-
Changed on-chip load capacitance, only typical.Go
-
Changed parisitic to parasitic.Go
-
Added paragraph about temperature drift while locked. Go
Changes from F Revision (February 2011) to G Revision
-
Changed the On-Chip VCO sectionGo
-
Changed Figure 15Go
-
Moved the LVCMOS INPUT INTERFACE section prior to the Output Divider sectionGo
Changes from E Revision (July 2010) to F Revision
-
Changed Note 1 of the Pin Functions table From: Pullup and Pull-down see...To: Pullup refers toGo
-
Deleted RPULLDOWN from the Pin Characteristics tableGo
-
Changed the text of Configuring the PLL, deleted the last sentenceGo
-
Changed the On-Chip VCO sectionGo
-
Changed the Output Buffer sectionGo
-
Changed values in row 24.75 of Table 2Go
-
Changed the power dissipation equation From: 610.5 mW – 4 × 50 mW = 41.7 mW To: 617.1 mW – 4 × 50 mW = 417.1 mWGo
-
Deleted figure "Recommended PCB Layout for CDCM61001" from the Thermal Management section. Added text "See the mechanical data at the end of the data sheet.."Go
Changes from D Revision (February 2010) to E Revision
-
Added LVCMOS reference to first Features bulletGo
-
Added reference to LVCMOS input in DescriptionGo
-
Added reference to LVCMOS inputs in XIN parameter of Pin Functions tableGo
-
Changed name of Control Pin LVCMOS Input Characteristics section in Electrical Characteristics tableGo
-
Changed description of Crystal Input Interface sectionGo
-
Changed description of LVCMOS Input Interface sectionGo
Changes from C Revision (July 2009) to D Revision
-
Deleted references to Single-Ended and LVCMOS input throughout the documentGo
-
Deleted fIN, ΔV/ΔT, and DutyREF parameters from Electrical Characteristics tableGo
-
Added LVCMOS Input Interface sectionGo