SLPS521 December   2014 CSD85301Q2

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Specifications
    1. 5.1 Electrical Characteristics
    2. 5.2 Thermal Information
    3. 5.3 Typical MOSFET Characteristics
  6. 6Device and Documentation Support
    1. 6.1 Trademarks
    2. 6.2 Electrostatic Discharge Caution
    3. 6.3 Glossary
  7. 7Mechanical, Packaging, and Orderable Information
    1. 7.1 Package Dimensions
    2. 7.2 PCB Land Pattern
    3. 7.3 Recommended Stencil Opening
    4. 7.4 Q2 Tape and Reel Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

5 Specifications

5.1 Electrical Characteristics

(TA = 25°C unless otherwise stated)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
STATIC CHARACTERISTICS
BVDSS Drain-to-Source Voltage VGS = 0 V, ID = 250 μA 20 V
IDSS Drain-to-Source Leakage Current VGS = 0 V, VDS = 16 V 1 μA
IGSS Gate-to-Source Leakage Current VDS = 0 V, VGS = 10 V 10 μA
VGS(th) Gate-to-Source Threshold Voltage VDS = VGS, ID = 250 μA 0.6 0.9 1.2 V
RDS(on) Drain-to-Source On-Resistance VGS = 1.8 V, ID = 0.5 A 65 99
VGS = 2.5 V, ID = 5 A 33 39
VGS = 3.8 V, ID = 5 A 25 29
VGS = 4.5 V, ID = 5 A 23 27
gƒs Transconductance VDS = 2 V, ID = 5 A 20 S
DYNAMIC CHARACTERISTICS
Ciss Input Capacitance VGS = 0 V, VDS = 10 V, ƒ = 1 MHz 361 469 pF
Coss Output Capacitance 68 89 pF
Crss Reverse Transfer Capacitance 48 62 pF
RG Series Gate Resistance 7.3 Ω
Qg Gate Charge Total (4.5 V) VDS = 10 V, ID = 5 A 4.2 5.4 nC
Qgd Gate Charge Gate-to-Drain 1.0 nC
Qgs Gate Charge Gate-to-Source 1.1 nC
Qg(th) Gate Charge at Vth 0.5 nC
Qoss Output Charge VDS = 10 V, VGS = 0 V 1.3 nC
td(on) Turn On Delay Time VDS = 10 V, VGS = 5 V,
IDS = 5 A, RG = 0 Ω
6 ns
tr Rise Time 26 ns
td(off) Turn Off Delay Time 14 ns
tƒ Fall Time 15 ns
DIODE CHARACTERISTICS
VSD Diode Forward Voltage ISD = 5 A, VGS = 0 V 0.8 1.0 V
Qrr Reverse Recovery Charge VDS= 10 V, IF = 5 A,
di/dt = 300 A/μs
7.2 nC
trr Reverse Recovery Time 14 ns

5.2 Thermal Information

(TA = 25°C unless otherwise stated)
THERMAL METRIC MIN TYP MAX UNIT
RθJA Junction-to-Ambient Thermal Resistance(1) 70 °C/W
Junction-to-Ambient Thermal Resistance(2) 185
(1) Device mounted on FR4 material with 1 inch2 (6.45 cm2), 2 oz. (0.071 mm thick) Cu.
(2) Device mounted on FR4 material with minimum Cu mounting area.
CSD85301Q2 M0164-01_LPS235.gif
Max RθJA = 70 when mounted on 1 inch2 (6.45 cm2) of 2 oz.
(0.071 mm thick) Cu.
CSD85301Q2 M0164-02_LPS235.gif
Max RθJA = 185 when mounted on minimum pad area of 2 oz.
(0.071 mm thick) Cu.

5.3 Typical MOSFET Characteristics

(TA = 25°C unless otherwise stated)
CSD85301Q2 D001_SLPS521.png
Figure 1. Transient Thermal Impedance
CSD85301Q2 D002_SLPS521.gif
Figure 2. Saturation Characteristics
CSD85301Q2 D004_SLPS521.gif
ID = 5 A VDS = 10 V
Figure 4. Gate Charge
CSD85301Q2 D006_SLPS521.gif
ID = 5 A
Figure 6. Threshold Voltage vs Temperature
CSD85301Q2 D008_SLPS521.gif
ID = 5 A
Figure 8. Normalized On-State Resistance vs Temperature
CSD85301Q2 D010_SLPS521_r2.gif
Single Pulse, Max RθJA = 185°C/W
Figure 10. Maximum Safe Operating Area
CSD85301Q2 D012_SLPS521.gif
Figure 12. Maximum Drain Current vs Temperature
CSD85301Q2 D003_SLPS521.gif
VDS = 5 V
Figure 3. Transfer Characteristics
CSD85301Q2 D005_SLPS521.gif
Figure 5. Capacitance
CSD85301Q2 D007_SLPS521.gif
Figure 7. On-State Resistance vs Gate-to-Source Voltage
CSD85301Q2 D009_SLPS521.gif
Figure 9. Typical Diode Forward Voltage
CSD85301Q2 D011_SLPS521.gif
Figure 11. Single Pulse Unclamped Inductive Switching