JAJSLP4 December 2021 DAC43508 , DAC53508
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Power-supply voltage to AGND | –0.3 | 6 | V |
VREFIN | External reference voltage to AGND | –0.3 | VDD + 0.3 | V |
Digital input(s) to AGND | –0.3 | VDD + 0.3 | V | |
VOUT | Voltage output to AGND | –0.3 | VDD + 0.3 | V |
Current into any pin | –10 | 10 | mA | |
TJ | Junction temperature,TJ | –40 | 150 | °C |
Tstg | Storage temperature, Tstg | –65 | 150 | °C |