JAJSQ75 april 2023 DAC53204-Q1 , DAC63204-Q1
PRODUCTION DATA
PMBus page address = 00h, 01h, 02h, 03h, PMBus register address = 21h
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| DAC-X-DATA[11:0] DAC-X-DATA[9:0] |
X | ||||||||||||||
| R/W-0h | X-0h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-4 | DAC-X-DATA[11:0] DAC-X-DATA[9:0] |
R/W | 000h | Data for DAC output Data are in straight-binary format. MSB left-aligned. MSB left-aligned. Use the following bit-alignment: DAC63204‑Q1: {DAC-X-DATA[11:0]} DAC53204‑Q1: {DAC-X-DATA[9:0], X, X} X = Don't care bits. |
| 3-0 | X | X | 0h | Don't care |