JAJSI90A November 2019 – April 2020 DAC60502 , DAC70502 , DAC80502
PRODUCTION DATA.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | REF-PWDWN | RESERVED | DAC-B-PWDWN | DAC-A-PWDWN | |||||||||||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | |||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15-9 | RESERVED | RW | 0h | RESERVED |
| 8 | REF-PWDWN | RW | 0h | When set to 1 disables the device internal reference |
| 7-2 | RESERVED | RW | 0h | RESERVED |
| 1 | DAC-B-PWDWN | RW | 0h | When set to 1, the corresponding DAC in power-down mode and output is connected to GND through a 1-kΩ internal resistor. |
| 0 | DAC-A-PWDWN | RW | 0h | When set to 1, the corresponding DAC in power-down mode and output is connected to GND through a 1-kΩ internal resistor. |