JAJSJ75C april 2020 – july 2023 DLP3010LC
PRODUCTION DATA
The DMDs are spatial light modulators which reflect incoming light from an illumination source to one of two directions, with the primary direction being into a projection or collection optic. Each application depends primarily on the optical architecture of the system and the format of the data coming into the DLPC3478 controller. The new high-tilt pixel in the side-illuminated DMD increases brightness performance and enables a smaller system electronics footprint for thickness constrained applications. Applications include
DMD power-up and power-down sequencing is strictly controlled by the DLPA200x/DLPA300x. Refer to Section 9 for power-up and power-down specifications. 7212-313BK DMD reliability is specified when used with DLPC3478 controller and DLPA200x/DLPA300x PMIC/LED driver only.