JAJSGU2B January 2019 – May 2022 DLP4500
PRODUCTION DATA
The DLPC350 is capable of sending patterns to the DLP4500 DMD in two different streaming modes. The first mode is continuous streaming mode, where the DLPC350 uses the parallel RGB interface to stream the 24-bit patterns to the DMD. The second mode is burst mode, where the DLPC350 loads up to 48 binary patterns from flash storage into internal memory, and then streams those patterns to the DMD. Table 8-1 shows the maximum pattern and data rates for both modes of operation.
OPERATING MODE | PATTERN RATE (Hz) | DATA RATE (Gbps) | MAXIMUM BINARY PATTERNS |
---|---|---|---|
Continuous Streaming(1) | 2880 | 2.99 | Unlimited |
Burst(2) | 4220 | 4.39 | 48 |