JAJSGI1 November 2018 DLP4710
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS(2) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CURRENT | ||||||
IDD | Supply current: VDD(3)(4) | VDD = 1.95 V | 260 | mA | ||
VDD = 1.8 V | 180 | |||||
IDDI | Supply current: VDDI(3)(4) | VDDI = 1.95 V | 62 | mA | ||
VDDI = = 1.8 V | 40 | |||||
IOFFSET | Supply current: VOFFSET(5)(6) | VOFFSET = 10.5 V | 7.4 | mA | ||
VOFFSET = 10 V | 6.3 | |||||
IBIAS | Supply current: VBIAS(5)(6) | VBIAS = 18.5 V | 1.1 | mA | ||
VBIAS = 18 V | 0.9 | |||||
IRESET | Supply current: VRESET(6) | VRESET = –14.5 V | 5.4 | mA | ||
VRESET = –14 V | 4.4 | |||||
POWER(7) | ||||||
PDD | Supply power dissipation: VDD(3)(4) | VDD = 1.95 V | 507 | mW | ||
VDD = 1.8 V | 324 | |||||
PDDI | Supply power dissipation: VDDI(3)(4) | VDDI = 1.95 V | 120.9 | mW | ||
VDD = 1.8 V | 72 | |||||
POFFSET | Supply power dissipation: VOFFSET(5)(6) | VOFFSET = 10.5 V | 77.7 | mW | ||
VOFFSET = 10 V | 63 | |||||
PBIAS | Supply power dissipation: VBIAS(5)(6) | VBIAS = 18.5 V | 20.35 | mW | ||
VBIAS = 18 V | 16.2 | |||||
PRESET | Supply power dissipation: VRESET(6) | VRESET = –14.5 V | 78.3 | mW | ||
VRESET = –14 V | 61.6 | |||||
PTOTAL | Supply power dissipation: Total | 536.8 | 804.25 | mW | ||
LPSDR INPUT(8) | ||||||
VIH(DC) | DC input high voltage(9) | 0.7 × VDD | VDD + 0.3 | V | ||
VIL(DC) | DC input low voltage(9) | –0.3 | 0.3 × VDD | V | ||
VIH(AC) | AC input high voltage(9) | 0.8 × VDD | VDD + 0.3 | V | ||
VIL(AC) | AC input low voltage(9) | –0.3 | 0.2 × VDD | V | ||
∆VT | Hysteresis ( VT+ – VT– ) | Figure 10 | 0.1 × VDD | 0.4 × VDD | V | |
IIL | Low–level input current | VDD = 1.95 V; VI = 0 V | –100 | nA | ||
IIH | High–level input current | VDD = 1.95 V; VI = 1.95 V | 100 | nA | ||
LPSDR OUTPUT(10) | ||||||
VOH | DC output high voltage | IOH = –2 mA | 0.8 × VDD | V | ||
VOL | DC output low voltage | IOL = 2 mA | 0.2 × VDD | V | ||
CAPACITANCE | ||||||
CIN | Input capacitance LPSDR | ƒ = 1 MHz | 10 | pF | ||
Input capacitance SubLVDS | ƒ = 1 MHz | 20 | pF | |||
COUT | Output capacitance | ƒ = 1 MHz | 10 | pF | ||
CRESET | Reset group capacitance | ƒ = 1 MHz; (1080 × 240) micromirrors | 400 | 450 | pF |