JAJSGI1 November 2018 DLP4710
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPD | Output propagation, Clock to Q, rising edge of LS_CLK input to LS_RDATA output. Figure 12 | CL = 45 pF | 15 | ns | ||
Slew rate, LS_RDATA | 0.5 | V/ns | ||||
Output duty cycle distortion, LS_RDATA | 40% | 60% |