JAJSHK3E November 2014 – February 2021 DLPC3439
PRODUCTION DATA
Marking Definitions:
Line 1: | DLP® Device Name: DLPC343x = x indicates a 9 device name ID. SC: Solder ball composition e1: Indicates lead-free solder balls consisting of SnAgCu G8: Indicates lead-free solder balls consisting of tin-silver-copper (SnAgCu) with silver content less than or equal to 1.5% and that the mold compound meets TI's definition of green. |
Line 2: | TI Part Number DLP® Device Name: DLPC343x = x indicates a 9 device name ID. R corresponds to the TI device revision letter for example A, B, or C. XXX corresponds to the device package designator. |
Line 3: | XXXXXXXXXX-TT Manufacturer Part Number |
Line 4: | LLLLLLLL.ZZZ Foundry lot code for semiconductor wafers and lead-free solder ball marking LLLLLLLL: Fab lot number ZZZ: Lot split number |
Line 5: | AA YYWW: Package assembly information AA corresponds to the manufacturing site YYWW: Date code (YY = Year :: WW = Week) |
Engineering prototype samples are marked with an X suffix appended to the TI part number. For example, 2512737-0001X.