DLPS206 May 2021 DLPC7540
PRODUCTION DATA
PARAMETER (1) | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|
VDIFF | Input peak-to-peak differential | VDD33_FPD (I/O type 5) | 200 | 1200 | mVppd | |
|VID| | Differential input voltage | VDD33_FPD (I/O type 5) | 100 | 600 | mV | |
VCM | Steady-state common mode voltage (2) | VDD33_FPD (I/O type 5) | 0.25 | 2.4 | V | |
Rxterm | Internal differential termination | VDD33_FPD (I/O type 5) | 90 | 110 | 132 | Ω |