DLPS206 May 2021 DLPC7540
PRODUCTION DATA
PARAMETER (1) | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
tp_vsw | VSYNC Active Pulse Width | 50% reference points | 1 | 127 | lines |
tp_vbp | Vertical back porch (VBP) (2) | 50% reference points | 2 (3) | lines | |
tp_vƒp | Vertical front porch (VFP) (2) | 50% reference points | MAX[ (TVBMIN - 65 ), 1] (3) | lines | |
tp_tvb | Total vertical blanking (TVB) (2) | 50% reference points | See (4) | lines | |
tp_hsw | HSYNC Active Pulse Width | 50% reference points | 16 | PCLKs | |
tp_hbp | Horizontal back porch (HBP) (5) | 50% reference points | 5 (Digital Video Sources) 65 (Analog Video Sources) | PCLKs | |
tp_hfp | Horizontal front porch (HFP) (5) | 50% reference points | 2 | PCLKs | |
tp_thb | Total horizontal blanking (THB) (5) | 50% reference points | 20 (Digital Video Sources) 80 (Analog Video Sources) (6) | PCLKs | |
fline | Horizontal line rate | 37.354 | K Hz | ||
APPL | Active Pixels per Line | 640 | 4096 | Pixels | |
ALPF | Active Lines per Frame | 480 | 2400 (Low latency)
2160 (Normal) | Lines |