DLPS206 May 2021 DLPC7540
PRODUCTION DATA
While certain product configurations cannot offer or make use of all of the available input source interfaces (e.g. V-by-One, FPD-Link), the power supplies that are associated with these unused input source interfaces must still be provided as if the interface was actually being used. The only concession is that the ferrite based isolation filters for these supplies can be simplified down to simple de-coupling caps.