JAJSGK8F December   2015  – May 2019 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
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
      4. 4.4.4  External Memory Interface (EMIF)
      5. 4.4.5  General-Purpose Memory Controller (GPMC)
      6. 4.4.6  Timers
      7. 4.4.7  Inter-Integrated Circuit Interface (I2C)
      8. 4.4.8  HDQ / 1-Wire Interface (HDQ1W)
      9. 4.4.9  Universal Asynchronous Receiver Transmitter (UART)
      10. 4.4.10 Multichannel Serial Peripheral Interface (McSPI)
      11. 4.4.11 Quad Serial Peripheral Interface (QSPI)
      12. 4.4.12 Multichannel Audio Serial Port (McASP)
      13. 4.4.13 Universal Serial Bus (USB)
      14. 4.4.14 SATA
      15. 4.4.15 Peripheral Component Interconnect Express (PCIe)
      16. 4.4.16 Controller Area Network Interface (DCAN)
      17. 4.4.17 Ethernet Interface (GMAC_SW)
      18. 4.4.18 Media Local Bus (MLB) Interface
      19. 4.4.19 eMMC/SD/SDIO
      20. 4.4.20 General-Purpose Interface (GPIO)
      21. 4.4.21 Keyboard controller (KBD)
      22. 4.4.22 Pulse Width Modulation (PWM) Interface
      23. 4.4.23 Audio Tracking Logic (ATL)
      24. 4.4.24 Test Interfaces
      25. 4.4.25 System and Miscellaneous
        1. 4.4.25.1 Sysboot
        2. 4.4.25.2 Power, Reset, and Clock Management (PRCM)
        3. 4.4.25.3 Real Time Clock (RTC) Interface
        4. 4.4.25.4 System Direct Memory Access (SDMA)
        5. 4.4.25.5 Interrupt Controllers (INTC)
        6. 4.4.25.6 Observability
      26. 4.4.26 Power Supplies
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
      7. 5.7.7  ILVDS18 Buffers DC Electrical Characteristics
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
    8. 5.8 Thermal Resistance Characteristics
      1. 5.8.1 Package Thermal Characteristics
    9. 5.9 Power Supply Sequences
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
    2. 6.2 RC On-die Oscillator Clock
    3. 6.3 DPLLs, DLLs Specifications
      1. 6.3.1 DPLL Characteristics
      2. 6.3.2 DLL Characteristics
      3. 6.3.3 DPLL and DLL Noise Isolation
  7. Timing Requirements and Switching Characteristics
    1. 7.1  Timing Test Conditions
    2. 7.2  Interface Clock Specifications
      1. 7.2.1 Interface Clock Terminology
      2. 7.2.2 Interface Clock Frequency
    3. 7.3  Timing Parameters and Information
      1. 7.3.1 Parameter Information
        1. 7.3.1.1 1.8V and 3.3V Signal Transition Levels
        2. 7.3.1.2 1.8V and 3.3V Signal Transition Rates
        3. 7.3.1.3 Timing Parameters and Board Routing Analysis
    4. 7.4  Recommended Clock and Control Signal Transition Behavior
    5. 7.5  Virtual and Manual I/O Timing Modes
    6. 7.6  Video Input Ports (VIP)
    7. 7.7  Display Subsystem – Video Output Ports
    8. 7.8  Display Subsystem – High-Definition Multimedia Interface (HDMI)
    9. 7.9  External Memory Interface (EMIF)
    10. 7.10 General-Purpose Memory Controller (GPMC)
      1. 7.10.1 GPMC/NOR Flash Interface Synchronous Timing
      2. 7.10.2 GPMC/NOR Flash Interface Asynchronous Timing
      3. 7.10.3 GPMC/NAND Flash Interface Asynchronous Timing
    11. 7.11 Timers
    12. 7.12 Inter-Integrated Circuit Interface (I2C)
      1. Table 7-34 Timing Requirements for I2C Input Timings
      2. Table 7-35 Timing Requirements for I2C HS-Mode (I2C3/4/5 Only)
      3. Table 7-36 Switching Characteristics Over Recommended Operating Conditions for I2C Output Timings
    13. 7.13 HDQ / 1-Wire Interface (HDQ1W)
      1. 7.13.1 HDQ / 1-Wire — HDQ Mode
      2. 7.13.2 HDQ/1-Wire—1-Wire Mode
    14. 7.14 Universal Asynchronous Receiver Transmitter (UART)
      1. Table 7-41 Timing Requirements for UART
      2. Table 7-42 Switching Characteristics Over Recommended Operating Conditions for UART
    15. 7.15 Multichannel Serial Peripheral Interface (McSPI)
    16. 7.16 Quad Serial Peripheral Interface (QSPI)
    17. 7.17 Multichannel Audio Serial Port (McASP)
      1. Table 7-49 Timing Requirements for McASP1
      2. Table 7-50 Timing Requirements for McASP2
      3. Table 7-51 Timing Requirements for McASP3/4/5/6/7/8
      4. Table 7-52 Switching Characteristics Over Recommended Operating Conditions for McASP1
      5. Table 7-53 Switching Characteristics Over Recommended Operating Conditions for McASP2
      6. Table 7-54 Switching Characteristics Over Recommended Operating Conditions for McASP3/4/5/6/7/8
    18. 7.18 Universal Serial Bus (USB)
      1. 7.18.1 USB1 DRD PHY
      2. 7.18.2 USB2 PHY
      3. 7.18.3 USB3 and USB4 DRD ULPI—SDR—Slave Mode—12-pin Mode
    19. 7.19 Serial Advanced Technology Attachment (SATA)
    20. 7.20 Peripheral Component Interconnect Express (PCIe)
    21. 7.21 Controller Area Network Interface (DCAN)
      1. Table 7-69 Timing Requirements for DCANx Receive
      2. Table 7-70 Switching Characteristics Over Recommended Operating Conditions for DCANx Transmit
    22. 7.22 Ethernet Interface (GMAC_SW)
      1. 7.22.1 GMAC MII Timings
        1. Table 7-71 Timing Requirements for miin_rxclk - MII Operation
        2. Table 7-72 Timing Requirements for miin_txclk - MII Operation
        3. Table 7-73 Timing Requirements for GMAC MIIn Receive 10/100 Mbit/s
        4. Table 7-74 Switching Characteristics Over Recommended Operating Conditions for GMAC MIIn Transmit 10/100 Mbits/s
      2. 7.22.2 GMAC MDIO Interface Timings
      3. 7.22.3 GMAC RMII Timings
        1. Table 7-79 Timing Requirements for GMAC REF_CLK - RMII Operation
        2. Table 7-80 Timing Requirements for GMAC RMIIn Receive
        3. Table 7-81 Switching Characteristics Over Recommended Operating Conditions for GMAC REF_CLK - RMII Operation
        4. Table 7-82 Switching Characteristics Over Recommended Operating Conditions for GMAC RMIIn Transmit 10/100 Mbits/s
      4. 7.22.4 GMAC RGMII Timings
        1. Table 7-86 Timing Requirements for rgmiin_rxc - RGMIIn Operation
        2. Table 7-87 Timing Requirements for GMAC RGMIIn Input Receive for 10/100/1000 Mbps
        3. Table 7-88 Switching Characteristics Over Recommended Operating Conditions for rgmiin_txctl - RGMIIn Operation for 10/100/1000 Mbit/s
        4. Table 7-89 Switching Characteristics for GMAC RGMIIn Output Transmit for 10/100/1000 Mbps
    23. 7.23 Media Local Bus (MLB) interface
    24. 7.24 eMMC/SD/SDIO
      1. 7.24.1 MMC1—SD Card Interface
        1. 7.24.1.1 Default speed, 4-bit data, SDR, half-cycle
        2. 7.24.1.2 High speed, 4-bit data, SDR, half-cycle
        3. 7.24.1.3 SDR12, 4-bit data, half-cycle
        4. 7.24.1.4 SDR25, 4-bit data, half-cycle
        5. 7.24.1.5 UHS-I SDR50, 4-bit data, half-cycle
        6. 7.24.1.6 UHS-I SDR104, 4-bit data, half-cycle
        7. 7.24.1.7 UHS-I DDR50, 4-bit data
      2. 7.24.2 MMC2 — eMMC
        1. 7.24.2.1 Standard JC64 SDR, 8-bit data, half cycle
        2. 7.24.2.2 High-speed JC64 SDR, 8-bit data, half cycle
        3. 7.24.2.3 High-speed HS200 JC64 SDR, 8-bit data, half cycle
        4. 7.24.2.4 High-speed JC64 DDR, 8-bit data
      3. 7.24.3 MMC3 and MMC4—SDIO/SD
        1. 7.24.3.1 MMC3 and MMC4, SD Default Speed
        2. 7.24.3.2 MMC3 and MMC4, SD High Speed
        3. 7.24.3.3 MMC3 and MMC4, SD and SDIO SDR12 Mode
        4. 7.24.3.4 MMC3 and MMC4, SD SDR25 Mode
        5. 7.24.3.5 MMC3 SDIO High-Speed UHS-I SDR50 Mode, Half Cycle
    25. 7.25 General-Purpose Interface (GPIO)
    26. 7.26 Audio Tracking Logic (ATL)
      1. 7.26.1 ATL Electrical Data/Timing
        1. Table 7-145 Switching Characteristics Over Recommended Operating Conditions for ATL_CLKOUTx
    27. 7.27 System and Miscellaneous interfaces
    28. 7.28 Test Interfaces
      1. 7.28.1 IEEE 1149.1 Standard-Test-Access Port (JTAG)
        1. 7.28.1.1 JTAG Electrical Data/Timing
          1. Table 7-146 Timing Requirements for IEEE 1149.1 JTAG
          2. Table 7-147 Switching Characteristics Over Recommended Operating Conditions for IEEE 1149.1 JTAG
          3. Table 7-148 Timing Requirements for IEEE 1149.1 JTAG With RTCK
          4. Table 7-149 Switching Characteristics Over Recommended Operating Conditions for IEEE 1149.1 JTAG With RTCK
      2. 7.28.2 Trace Port Interface Unit (TPIU)
        1. 7.28.2.1 TPIU PLL DDR Mode
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
        2. 8.3.8.2 vdd_mpu Example Analysis
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
            10. 8.5.2.2.2.10 JTAG Interface
            11. 8.5.2.2.2.11 Power Regulators
        3. 8.5.2.3 Electrostatic Discharge (ESD)
          1. 8.5.2.3.1 IEC ESD Stressing Test
            1. 8.5.2.3.1.1 Test Mode
            2. 8.5.2.3.1.2 Air Discharge Mode
            3. 8.5.2.3.1.3 Test Type
          2. 8.5.2.3.2 TI Component Level IEC ESD Test
          3. 8.5.2.3.3 Construction of a Custom USB Connector
          4. 8.5.2.3.4 ESD Protection System Design Consideration
        4. 8.5.2.4 References
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
    7. 8.7 DDR2/DDR3 Board Design and Layout Guidelines
      1. 8.7.1 DDR2/DDR3 General Board Layout Guidelines
      2. 8.7.2 DDR2 Board Design and Layout Guidelines
        1. 8.7.2.1 Board Designs
        2. 8.7.2.2 DDR2 Interface
          1. 8.7.2.2.1  DDR2 Interface Schematic
          2. 8.7.2.2.2  Compatible JEDEC DDR2 Devices
          3. 8.7.2.2.3  PCB Stackup
          4. 8.7.2.2.4  Placement
          5. 8.7.2.2.5  DDR2 Keepout Region
          6. 8.7.2.2.6  Bulk Bypass Capacitors
          7. 8.7.2.2.7  High-Speed Bypass Capacitors
          8. 8.7.2.2.8  Net Classes
          9. 8.7.2.2.9  DDR2 Signal Termination
          10. 8.7.2.2.10 VREF Routing
        3. 8.7.2.3 DDR2 CK and ADDR_CTRL Routing
      3. 8.7.3 DDR3 Board Design and Layout Guidelines
        1. 8.7.3.1  Board Designs
          1. 8.7.3.1.1 DDR3 versus DDR2
        2. 8.7.3.2  DDR3 EMIFs
        3. 8.7.3.3  DDR3 Device Combinations
        4. 8.7.3.4  DDR3 Interface Schematic
          1. 8.7.3.4.1 32-Bit DDR3 Interface
          2. 8.7.3.4.2 16-Bit DDR3 Interface
        5. 8.7.3.5  Compatible JEDEC DDR3 Devices
        6. 8.7.3.6  PCB Stackup
        7. 8.7.3.7  Placement
        8. 8.7.3.8  DDR3 Keepout Region
        9. 8.7.3.9  Bulk Bypass Capacitors
        10. 8.7.3.10 High-Speed Bypass Capacitors
          1. 8.7.3.10.1 Return Current Bypass Capacitors
        11. 8.7.3.11 Net Classes
        12. 8.7.3.12 DDR3 Signal Termination
        13. 8.7.3.13 VREF_DDR Routing
        14. 8.7.3.14 VTT
        15. 8.7.3.15 CK and ADDR_CTRL Topologies and Routing Definition
          1. 8.7.3.15.1 Four DDR3 Devices
            1. 8.7.3.15.1.1 CK and ADDR_CTRL Topologies, Four DDR3 Devices
            2. 8.7.3.15.1.2 CK and ADDR_CTRL Routing, Four DDR3 Devices
          2. 8.7.3.15.2 Two DDR3 Devices
            1. 8.7.3.15.2.1 CK and ADDR_CTRL Topologies, Two DDR3 Devices
            2. 8.7.3.15.2.2 CK and ADDR_CTRL Routing, Two DDR3 Devices
          3. 8.7.3.15.3 One DDR3 Device
            1. 8.7.3.15.3.1 CK and ADDR_CTRL Topologies, One DDR3 Device
            2. 8.7.3.15.3.2 CK and ADDR/CTRL Routing, One DDR3 Device
        16. 8.7.3.16 Data Topologies and Routing Definition
          1. 8.7.3.16.1 DQS and DQ/DM Topologies, Any Number of Allowed DDR3 Devices
          2. 8.7.3.16.2 DQS and DQ/DM Routing, Any Number of Allowed DDR3 Devices
        17. 8.7.3.17 Routing Specification
          1. 8.7.3.17.1 CK and ADDR_CTRL Routing Specification
          2. 8.7.3.17.2 DQS and DQ Routing Specification
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
    5. 9.5 Community Resources
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
General-Purpose Memory Controller (GPMC)

NOTE

For more information, see the Memory Subsystem / General-Purpose Memory Controller section of the device TRM.

Table 4-8 GPMC Signal Descriptions

SIGNAL NAME DESCRIPTION TYPE BALL
gpmc_ad0 GPMC Data 0 in A/D nonmultiplexed mode and additionally Address 1 in A/D multiplexed mode IO M6
gpmc_ad1 GPMC Data 1 in A/D nonmultiplexed mode and additionally Address 2 in A/D multiplexed mode IO M2
gpmc_ad2 GPMC Data 2 in A/D nonmultiplexed mode and additionally Address 3 in A/D multiplexed mode IO L5
gpmc_ad3 GPMC Data 3 in A/D nonmultiplexed mode and additionally Address 4 in A/D multiplexed mode IO M1
gpmc_ad4 GPMC Data 4 in A/D nonmultiplexed mode and additionally Address 5 in A/D multiplexed mode IO L6
gpmc_ad5 GPMC Data 5 in A/D nonmultiplexed mode and additionally Address 6 in A/D multiplexed mode IO L4
gpmc_ad6 GPMC Data 6 in A/D nonmultiplexed mode and additionally Address 7 in A/D multiplexed mode IO L3
gpmc_ad7 GPMC Data 7 in A/D nonmultiplexed mode and additionally Address 8 in A/D multiplexed mode IO L2
gpmc_ad8 GPMC Data 8 in A/D nonmultiplexed mode and additionally Address 9 in A/D multiplexed mode IO L1
gpmc_ad9 GPMC Data 9 in A/D nonmultiplexed mode and additionally Address 10 in A/D multiplexed mode IO K2
gpmc_ad10 GPMC Data 10 in A/D nonmultiplexed mode and additionally Address 11 in A/D multiplexed mode IO J1
gpmc_ad11 GPMC Data 11 in A/D nonmultiplexed mode and additionally Address 12 in A/D multiplexed mode IO J2
gpmc_ad12 GPMC Data 12 in A/D nonmultiplexed mode and additionally Address 13 in A/D multiplexed mode IO H1
gpmc_ad13 GPMC Data 13 in A/D nonmultiplexed mode and additionally Address 14 in A/D multiplexed mode IO J3
gpmc_ad14 GPMC Data 14 in A/D nonmultiplexed mode and additionally Address 15 in A/D multiplexed mode IO H2
gpmc_ad15 GPMC Data 15 in A/D nonmultiplexed mode and additionally Address 16 in A/D multiplexed mode IO H3
gpmc_a0 GPMC Address 0. Only used to effectively address 8-bit data nonmultiplexed memories O R6 / P4
gpmc_a1 GPMC address 1 in A/D nonmultiplexed mode and Address 17 in A/D multiplexed mode O T9 / P1
gpmc_a2 GPMC address 2 in A/D nonmultiplexed mode and Address 18 in A/D multiplexed mode O T6 / N1
gpmc_a3 GPMC address 3 in A/D nonmultiplexed mode and Address 19 in A/D multiplexed mode O T7 / M4
gpmc_a4 GPMC address 4 in A/D nonmultiplexed mode and Address 20 in A/D multiplexed mode O P6
gpmc_a5 GPMC address 5 in A/D nonmultiplexed mode and Address 21 in A/D multiplexed mode O R9
gpmc_a6 GPMC address 6 in A/D nonmultiplexed mode and Address 22 in A/D multiplexed mode O R5
gpmc_a7 GPMC address 7 in A/D nonmultiplexed mode and Address 23 in A/D multiplexed mode O P5
gpmc_a8 GPMC address 8 in A/D nonmultiplexed mode and Address 24 in A/D multiplexed mode O N7
gpmc_a9 GPMC address 9 in A/D nonmultiplexed mode and Address 25 in A/D multiplexed mode O R4
gpmc_a10 GPMC address 10 in A/D nonmultiplexed mode and Address 26 in A/D multiplexed mode O N9
gpmc_a11 GPMC address 11 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O P9
gpmc_a12 GPMC address 12 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O P4
gpmc_a13 GPMC address 13 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O R3 / K7
gpmc_a14 GPMC address 14 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O T2 / M7
gpmc_a15 GPMC address 15 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O U2 / J5
gpmc_a16 GPMC address 16 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O U1 / K6
gpmc_a17 GPMC address 17 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O P3 / J7
gpmc_a18 GPMC address 18 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O R2 / J4
gpmc_a19 GPMC address 19 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O K7(3) / J6
gpmc_a20 GPMC address 20 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O M7(3) / H4
gpmc_a21 GPMC address 21 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O J5(3) / H5
gpmc_a22 GPMC address 22 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O K6(3) / H6
gpmc_a23 GPMC address 23 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O J7/ AG5/ N1
gpmc_a24 GPMC address 24 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O J4(3) / AF2
gpmc_a25 GPMC address 25 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O J6(3) / AF6
gpmc_a26 GPMC address 26 in A/D nonmultiplexed mode and unused in A/D multiplexed mode O H4(3) / AF3
gpmc_a27 GPMC address 27 in A/D nonmultiplexed mode and Address 27 in A/D multiplexed mode O H5(3) / AF4
gpmc_cs0 GPMC Chip Select 0 (active low) O T1
gpmc_cs1 GPMC Chip Select 1 (active low) O H6
gpmc_cs2 GPMC Chip Select 2 (active low) O P2
gpmc_cs3 GPMC Chip Select 3 (active low) O P1
gpmc_cs4 GPMC Chip Select 4 (active low) O N6
gpmc_cs5 GPMC Chip Select 5 (active low) O M4
gpmc_cs6 GPMC Chip Select 6 (active low) O N1
gpmc_cs7 GPMC Chip Select 7 (active low) O P7
gpmc_clk(1)(2) GPMC Clock output IO P7
gpmc_advn_ale GPMC address valid active low or address latch enable O N1
gpmc_oen_ren GPMC output enable active low or read enable O M5
gpmc_wen GPMC write enable active low O M3
gpmc_ben0 GPMC lower-byte enable active low O N6
gpmc_ben1 GPMC upper-byte enable active low O M4
gpmc_wait0 GPMC external indication of wait 0 I N2
gpmc_wait1 GPMC external indication of wait 1 I P7 / N1
  1. This clock signal is implemented as 'pad loopback' inside the device - the output signal is looped back through the input buffer to serve as the internal reference signal. Series termination is recommended (as close to device pin as possible) to improve signal integrity of the clock input. Any nonmonotonicity in voltage that occurs at the pad loopback clock pin between VIH and VIL must be less than VHYS.
  2. The gpio6_16.clkout1 signal can be used as an “always-on” alternative to gpmc_clk provided that the external device can support the associated timing. See Table 7-26GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - Default and Table 7-28GPMC/NOR Flash Interface Switching Characteristics - Synchronous Mode - Alternate for timing information.
  3. The internal pull resistors for balls K7, M7, J5, K6, J4, J6, H4, H5 are permanently disabled when sysboot15 is set to 1 as described in the section Sysboot Configuration of the Device TRM. If internal pull-up/down resistors are desired on these balls then sysboot15 should be set to 0. If gpmc boot mode is used with SYSBOOT15=1 (not recommended) then external pull-downs should be implemented to keep the address bus at logic-0 value during boot since the gpmc ms-address bits are high-z during boot.