JAJSGK8F December 2015 – May 2019 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see the HS MMC/SDIO section of the device TRM.
| SIGNAL NAME | DESCRIPTION | TYPE | BALL |
|---|---|---|---|
| Multi Media Card 1 | |||
| mmc1_clk(1) | MMC1 clock | IO | W6 |
| mmc1_cmd | MMC1 command | IO | Y6 |
| mmc1_sdcd | MMC1 Card Detect | I | W7 |
| mmc1_sdwp | MMC1 Write Protect | I | Y9 |
| mmc1_dat0 | MMC1 data bit 0 | IO | AA6 |
| mmc1_dat1 | MMC1 data bit 1 | IO | Y4 |
| mmc1_dat2 | MMC1 data bit 2 | IO | AA5 |
| mmc1_dat3 | MMC1 data bit 3 | IO | Y3 |
| Multi Media Card 2 | |||
| mmc2_clk(1) | MMC2 clock | IO | J7 |
| mmc2_cmd | MMC2 command | IO | H6 |
| mmc2_sdcd | MMC2 Card Detect | I | G20 |
| mmc2_sdwp | MMC2 Write Protect | I | G19 |
| mmc2_dat0 | MMC2 data bit 0 | IO | J4 |
| mmc2_dat1 | MMC2 data bit 1 | IO | J6 |
| mmc2_dat2 | MMC2 data bit 2 | IO | H4 |
| mmc2_dat3 | MMC2 data bit 3 | IO | H5 |
| mmc2_dat4 | MMC2 data bit 4 | IO | K7 |
| mmc2_dat5 | MMC2 data bit 5 | IO | M7 |
| mmc2_dat6 | MMC2 data bit 6 | IO | J5 |
| mmc2_dat7 | MMC2 data bit 7 | IO | K6 |
| Multi Media Card 3 | |||
| mmc3_clk(1) | MMC3 clock | IO | AD4 |
| mmc3_cmd | MMC3 command | IO | AC4 |
| mmc3_sdcd | MMC3 Card Detect | I | B21 |
| mmc3_sdwp | MMC3 Write Protect | I | B20 |
| mmc3_dat0 | MMC3 data bit 0 | IO | AC7 |
| mmc3_dat1 | MMC3 data bit 1 | IO | AC6 |
| mmc3_dat2 | MMC3 data bit 2 | IO | AC9 |
| mmc3_dat3 | MMC3 data bit 3 | IO | AC3 |
| mmc3_dat4 | MMC3 data bit 4 | IO | AC8 |
| mmc3_dat5 | MMC3 data bit 5 | IO | AD6 |
| mmc3_dat6 | MMC3 data bit 6 | IO | AB8 |
| mmc3_dat7 | MMC3 data bit 7 | IO | AB5 |
| Multi Media Card 4 | |||
| mmc4_sdcd | MMC4 Card Detect | I | B27 |
| mmc4_sdwp | MMC4 Write Protect | I | C26 |
| mmc4_clk(1) | MMC4 clock | IO | E25 |
| mmc4_cmd | MMC4 command | IO | C27 |
| mmc4_dat0 | MMC4 data bit 0 | IO | D28 |
| mmc4_dat1 | MMC4 data bit 1 | IO | D26 |
| mmc4_dat2 | MMC4 data bit 2 | IO | D27 |
| mmc4_dat3 | MMC4 data bit 3 | IO | C28 |