JAJSGK8F December   2015  – May 2019 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
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
      4. 4.4.4  External Memory Interface (EMIF)
      5. 4.4.5  General-Purpose Memory Controller (GPMC)
      6. 4.4.6  Timers
      7. 4.4.7  Inter-Integrated Circuit Interface (I2C)
      8. 4.4.8  HDQ / 1-Wire Interface (HDQ1W)
      9. 4.4.9  Universal Asynchronous Receiver Transmitter (UART)
      10. 4.4.10 Multichannel Serial Peripheral Interface (McSPI)
      11. 4.4.11 Quad Serial Peripheral Interface (QSPI)
      12. 4.4.12 Multichannel Audio Serial Port (McASP)
      13. 4.4.13 Universal Serial Bus (USB)
      14. 4.4.14 SATA
      15. 4.4.15 Peripheral Component Interconnect Express (PCIe)
      16. 4.4.16 Controller Area Network Interface (DCAN)
      17. 4.4.17 Ethernet Interface (GMAC_SW)
      18. 4.4.18 Media Local Bus (MLB) Interface
      19. 4.4.19 eMMC/SD/SDIO
      20. 4.4.20 General-Purpose Interface (GPIO)
      21. 4.4.21 Keyboard controller (KBD)
      22. 4.4.22 Pulse Width Modulation (PWM) Interface
      23. 4.4.23 Audio Tracking Logic (ATL)
      24. 4.4.24 Test Interfaces
      25. 4.4.25 System and Miscellaneous
        1. 4.4.25.1 Sysboot
        2. 4.4.25.2 Power, Reset, and Clock Management (PRCM)
        3. 4.4.25.3 Real Time Clock (RTC) Interface
        4. 4.4.25.4 System Direct Memory Access (SDMA)
        5. 4.4.25.5 Interrupt Controllers (INTC)
        6. 4.4.25.6 Observability
      26. 4.4.26 Power Supplies
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
      7. 5.7.7  ILVDS18 Buffers DC Electrical Characteristics
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
    8. 5.8 Thermal Resistance Characteristics
      1. 5.8.1 Package Thermal Characteristics
    9. 5.9 Power Supply Sequences
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
    2. 6.2 RC On-die Oscillator Clock
    3. 6.3 DPLLs, DLLs Specifications
      1. 6.3.1 DPLL Characteristics
      2. 6.3.2 DLL Characteristics
      3. 6.3.3 DPLL and DLL Noise Isolation
  7. Timing Requirements and Switching Characteristics
    1. 7.1  Timing Test Conditions
    2. 7.2  Interface Clock Specifications
      1. 7.2.1 Interface Clock Terminology
      2. 7.2.2 Interface Clock Frequency
    3. 7.3  Timing Parameters and Information
      1. 7.3.1 Parameter Information
        1. 7.3.1.1 1.8V and 3.3V Signal Transition Levels
        2. 7.3.1.2 1.8V and 3.3V Signal Transition Rates
        3. 7.3.1.3 Timing Parameters and Board Routing Analysis
    4. 7.4  Recommended Clock and Control Signal Transition Behavior
    5. 7.5  Virtual and Manual I/O Timing Modes
    6. 7.6  Video Input Ports (VIP)
    7. 7.7  Display Subsystem – Video Output Ports
    8. 7.8  Display Subsystem – High-Definition Multimedia Interface (HDMI)
    9. 7.9  External Memory Interface (EMIF)
    10. 7.10 General-Purpose Memory Controller (GPMC)
      1. 7.10.1 GPMC/NOR Flash Interface Synchronous Timing
      2. 7.10.2 GPMC/NOR Flash Interface Asynchronous Timing
      3. 7.10.3 GPMC/NAND Flash Interface Asynchronous Timing
    11. 7.11 Timers
    12. 7.12 Inter-Integrated Circuit Interface (I2C)
      1. Table 7-34 Timing Requirements for I2C Input Timings
      2. Table 7-35 Timing Requirements for I2C HS-Mode (I2C3/4/5 Only)
      3. Table 7-36 Switching Characteristics Over Recommended Operating Conditions for I2C Output Timings
    13. 7.13 HDQ / 1-Wire Interface (HDQ1W)
      1. 7.13.1 HDQ / 1-Wire — HDQ Mode
      2. 7.13.2 HDQ/1-Wire—1-Wire Mode
    14. 7.14 Universal Asynchronous Receiver Transmitter (UART)
      1. Table 7-41 Timing Requirements for UART
      2. Table 7-42 Switching Characteristics Over Recommended Operating Conditions for UART
    15. 7.15 Multichannel Serial Peripheral Interface (McSPI)
    16. 7.16 Quad Serial Peripheral Interface (QSPI)
    17. 7.17 Multichannel Audio Serial Port (McASP)
      1. Table 7-49 Timing Requirements for McASP1
      2. Table 7-50 Timing Requirements for McASP2
      3. Table 7-51 Timing Requirements for McASP3/4/5/6/7/8
      4. Table 7-52 Switching Characteristics Over Recommended Operating Conditions for McASP1
      5. Table 7-53 Switching Characteristics Over Recommended Operating Conditions for McASP2
      6. Table 7-54 Switching Characteristics Over Recommended Operating Conditions for McASP3/4/5/6/7/8
    18. 7.18 Universal Serial Bus (USB)
      1. 7.18.1 USB1 DRD PHY
      2. 7.18.2 USB2 PHY
      3. 7.18.3 USB3 and USB4 DRD ULPI—SDR—Slave Mode—12-pin Mode
    19. 7.19 Serial Advanced Technology Attachment (SATA)
    20. 7.20 Peripheral Component Interconnect Express (PCIe)
    21. 7.21 Controller Area Network Interface (DCAN)
      1. Table 7-69 Timing Requirements for DCANx Receive
      2. Table 7-70 Switching Characteristics Over Recommended Operating Conditions for DCANx Transmit
    22. 7.22 Ethernet Interface (GMAC_SW)
      1. 7.22.1 GMAC MII Timings
        1. Table 7-71 Timing Requirements for miin_rxclk - MII Operation
        2. Table 7-72 Timing Requirements for miin_txclk - MII Operation
        3. Table 7-73 Timing Requirements for GMAC MIIn Receive 10/100 Mbit/s
        4. Table 7-74 Switching Characteristics Over Recommended Operating Conditions for GMAC MIIn Transmit 10/100 Mbits/s
      2. 7.22.2 GMAC MDIO Interface Timings
      3. 7.22.3 GMAC RMII Timings
        1. Table 7-79 Timing Requirements for GMAC REF_CLK - RMII Operation
        2. Table 7-80 Timing Requirements for GMAC RMIIn Receive
        3. Table 7-81 Switching Characteristics Over Recommended Operating Conditions for GMAC REF_CLK - RMII Operation
        4. Table 7-82 Switching Characteristics Over Recommended Operating Conditions for GMAC RMIIn Transmit 10/100 Mbits/s
      4. 7.22.4 GMAC RGMII Timings
        1. Table 7-86 Timing Requirements for rgmiin_rxc - RGMIIn Operation
        2. Table 7-87 Timing Requirements for GMAC RGMIIn Input Receive for 10/100/1000 Mbps
        3. Table 7-88 Switching Characteristics Over Recommended Operating Conditions for rgmiin_txctl - RGMIIn Operation for 10/100/1000 Mbit/s
        4. Table 7-89 Switching Characteristics for GMAC RGMIIn Output Transmit for 10/100/1000 Mbps
    23. 7.23 Media Local Bus (MLB) interface
    24. 7.24 eMMC/SD/SDIO
      1. 7.24.1 MMC1—SD Card Interface
        1. 7.24.1.1 Default speed, 4-bit data, SDR, half-cycle
        2. 7.24.1.2 High speed, 4-bit data, SDR, half-cycle
        3. 7.24.1.3 SDR12, 4-bit data, half-cycle
        4. 7.24.1.4 SDR25, 4-bit data, half-cycle
        5. 7.24.1.5 UHS-I SDR50, 4-bit data, half-cycle
        6. 7.24.1.6 UHS-I SDR104, 4-bit data, half-cycle
        7. 7.24.1.7 UHS-I DDR50, 4-bit data
      2. 7.24.2 MMC2 — eMMC
        1. 7.24.2.1 Standard JC64 SDR, 8-bit data, half cycle
        2. 7.24.2.2 High-speed JC64 SDR, 8-bit data, half cycle
        3. 7.24.2.3 High-speed HS200 JC64 SDR, 8-bit data, half cycle
        4. 7.24.2.4 High-speed JC64 DDR, 8-bit data
      3. 7.24.3 MMC3 and MMC4—SDIO/SD
        1. 7.24.3.1 MMC3 and MMC4, SD Default Speed
        2. 7.24.3.2 MMC3 and MMC4, SD High Speed
        3. 7.24.3.3 MMC3 and MMC4, SD and SDIO SDR12 Mode
        4. 7.24.3.4 MMC3 and MMC4, SD SDR25 Mode
        5. 7.24.3.5 MMC3 SDIO High-Speed UHS-I SDR50 Mode, Half Cycle
    25. 7.25 General-Purpose Interface (GPIO)
    26. 7.26 Audio Tracking Logic (ATL)
      1. 7.26.1 ATL Electrical Data/Timing
        1. Table 7-145 Switching Characteristics Over Recommended Operating Conditions for ATL_CLKOUTx
    27. 7.27 System and Miscellaneous interfaces
    28. 7.28 Test Interfaces
      1. 7.28.1 IEEE 1149.1 Standard-Test-Access Port (JTAG)
        1. 7.28.1.1 JTAG Electrical Data/Timing
          1. Table 7-146 Timing Requirements for IEEE 1149.1 JTAG
          2. Table 7-147 Switching Characteristics Over Recommended Operating Conditions for IEEE 1149.1 JTAG
          3. Table 7-148 Timing Requirements for IEEE 1149.1 JTAG With RTCK
          4. Table 7-149 Switching Characteristics Over Recommended Operating Conditions for IEEE 1149.1 JTAG With RTCK
      2. 7.28.2 Trace Port Interface Unit (TPIU)
        1. 7.28.2.1 TPIU PLL DDR Mode
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
        2. 8.3.8.2 vdd_mpu Example Analysis
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
            10. 8.5.2.2.2.10 JTAG Interface
            11. 8.5.2.2.2.11 Power Regulators
        3. 8.5.2.3 Electrostatic Discharge (ESD)
          1. 8.5.2.3.1 IEC ESD Stressing Test
            1. 8.5.2.3.1.1 Test Mode
            2. 8.5.2.3.1.2 Air Discharge Mode
            3. 8.5.2.3.1.3 Test Type
          2. 8.5.2.3.2 TI Component Level IEC ESD Test
          3. 8.5.2.3.3 Construction of a Custom USB Connector
          4. 8.5.2.3.4 ESD Protection System Design Consideration
        4. 8.5.2.4 References
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
    7. 8.7 DDR2/DDR3 Board Design and Layout Guidelines
      1. 8.7.1 DDR2/DDR3 General Board Layout Guidelines
      2. 8.7.2 DDR2 Board Design and Layout Guidelines
        1. 8.7.2.1 Board Designs
        2. 8.7.2.2 DDR2 Interface
          1. 8.7.2.2.1  DDR2 Interface Schematic
          2. 8.7.2.2.2  Compatible JEDEC DDR2 Devices
          3. 8.7.2.2.3  PCB Stackup
          4. 8.7.2.2.4  Placement
          5. 8.7.2.2.5  DDR2 Keepout Region
          6. 8.7.2.2.6  Bulk Bypass Capacitors
          7. 8.7.2.2.7  High-Speed Bypass Capacitors
          8. 8.7.2.2.8  Net Classes
          9. 8.7.2.2.9  DDR2 Signal Termination
          10. 8.7.2.2.10 VREF Routing
        3. 8.7.2.3 DDR2 CK and ADDR_CTRL Routing
      3. 8.7.3 DDR3 Board Design and Layout Guidelines
        1. 8.7.3.1  Board Designs
          1. 8.7.3.1.1 DDR3 versus DDR2
        2. 8.7.3.2  DDR3 EMIFs
        3. 8.7.3.3  DDR3 Device Combinations
        4. 8.7.3.4  DDR3 Interface Schematic
          1. 8.7.3.4.1 32-Bit DDR3 Interface
          2. 8.7.3.4.2 16-Bit DDR3 Interface
        5. 8.7.3.5  Compatible JEDEC DDR3 Devices
        6. 8.7.3.6  PCB Stackup
        7. 8.7.3.7  Placement
        8. 8.7.3.8  DDR3 Keepout Region
        9. 8.7.3.9  Bulk Bypass Capacitors
        10. 8.7.3.10 High-Speed Bypass Capacitors
          1. 8.7.3.10.1 Return Current Bypass Capacitors
        11. 8.7.3.11 Net Classes
        12. 8.7.3.12 DDR3 Signal Termination
        13. 8.7.3.13 VREF_DDR Routing
        14. 8.7.3.14 VTT
        15. 8.7.3.15 CK and ADDR_CTRL Topologies and Routing Definition
          1. 8.7.3.15.1 Four DDR3 Devices
            1. 8.7.3.15.1.1 CK and ADDR_CTRL Topologies, Four DDR3 Devices
            2. 8.7.3.15.1.2 CK and ADDR_CTRL Routing, Four DDR3 Devices
          2. 8.7.3.15.2 Two DDR3 Devices
            1. 8.7.3.15.2.1 CK and ADDR_CTRL Topologies, Two DDR3 Devices
            2. 8.7.3.15.2.2 CK and ADDR_CTRL Routing, Two DDR3 Devices
          3. 8.7.3.15.3 One DDR3 Device
            1. 8.7.3.15.3.1 CK and ADDR_CTRL Topologies, One DDR3 Device
            2. 8.7.3.15.3.2 CK and ADDR/CTRL Routing, One DDR3 Device
        16. 8.7.3.16 Data Topologies and Routing Definition
          1. 8.7.3.16.1 DQS and DQ/DM Topologies, Any Number of Allowed DDR3 Devices
          2. 8.7.3.16.2 DQS and DQ/DM Routing, Any Number of Allowed DDR3 Devices
        17. 8.7.3.17 Routing Specification
          1. 8.7.3.17.1 CK and ADDR_CTRL Routing Specification
          2. 8.7.3.17.2 DQS and DQ Routing Specification
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
    5. 9.5 Community Resources
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
Device Comparison

Table 3-1 shows a comparison between devices, highlighting the differences.

Table 3-1 Device Comparison(4)

FEATURES DEVICE
Jacinto 6 EX Jacinto 6 EP Jacinto 6
DRA756 DRA755 DRA754 DRA752 DRA751 DRA750 DRA746 DRA745 DRA744
Features
CTRL_WKUP_STD_FUSE_DIE_ID_2[31:24] Base PN register bitfield value (3)(4) 15 (0xF) 14 (0xE) 13 (0xD) 11 (0xB) 10 (0xA) 9 (0x9) 7 (0x7) 6 (0x6) 5 (0x5)
Processors/ Accelerators
Speed Grades P L J P L J P L J
Dual Arm Cortex-A15 Microprocessor Subsystem (MPU) MPU core 0 Yes Yes Yes
MPU core 1 Yes Yes Yes
C66x VLIW DSP DSP1 Yes Yes Yes
DSP2 Yes Yes No
BitBLT 2D Hardware Acceleration Engine (BB2D) BB2D Yes Yes Yes
Display Subsystem VOUT1 Yes Yes Yes
VOUT2 Yes Yes Yes
VOUT3 Yes Yes Yes
HDMI Yes Yes Yes
Embedded Vision Engine (EVE) EVE1 Yes No No
EVE2 Yes No No
Dual Arm Cortex-M4 Image Processing Unit (IPU) IPU1 Yes Yes Yes
IPU2 Yes Yes Yes
Image Video Accelarator (IVA) IVA Yes Yes Yes
SGX544 Dual-Core 3D Graphics Processing Unit (GPU) GPU Yes Yes Yes
Video Input Port (VIP) VIP1 vin1a Yes Yes No
vin1b Yes Yes No
vin2a Yes Yes Yes
vin2b Yes Yes Yes
VIP2 vin3a Yes Yes Yes
vin3b Yes Yes Yes
vin4a Yes Yes Yes
vin4b Yes Yes Yes
VIP3 vin5a Yes Yes No
vin6a Yes Yes No
Video Processing Engine (VPE) VPE Yes Yes Yes
Program/Data Storage
On-Chip Shared Memory (RAM) OCMC_RAM1 512KB 512KB 512KB
OCMC_RAM2 1MB No No
OCMC_RAM3 1MB No No
General-Purpose Memory Controller (GPMC) GPMC Yes Yes Yes
DDR2/DDR3 Memory Controller (2) EMIF1 up to 2GB (with optional SECDED) up to 2GB (with optional SECDED) up to 2GB
EMIF2 up to 2GB up to 2GB up to 2GB
Dynamic Memory Manager (DMM) DMM Yes Yes Yes
Radio Support
Audio Tracking Logic (ATL) ATL Yes Yes Yes
Viterbi Coprocessor (VCP) VCP1 Yes Yes Yes
VCP2 Yes Yes Yes
Peripherals
Dual Controller Area Network Interface (DCAN) DCAN1 Yes Yes Yes
DCAN2 Yes Yes Yes
Enhanced DMA (EDMA) EDMA Yes Yes Yes
System DMA (DMA_SYSTEM) DMA_SYSTEM Yes Yes Yes
Ethernet Subsystem (Ethernet SS) GMAC_SW[0] MII, RMII, or RGMII MII, RMII, or RGMII MII, RMII, or RGMII
GMAC_SW[1] MII, RMII, or RGMII MII, RMII, or RGMII MII, RMII, or RGMII
General-Purpose I/O (GPIO) GPIO up to 247 up to 247 up to 247
Inter-Integrated Circuit Interface (I2C) I2C 5 5 5
System Mailbox Module MAILBOX 13 13 13
Media Local Bus Subsystem (MLBSS) MLB Yes Yes Yes
Multichannel Audio Serial Port (McASP) McASP1 16 serializers 16 serializers 16 serializers
McASP2 16 serializers 16 serializers 16 serializers
McASP3 4 serializers 4 serializers 4 serializers
McASP4 4 serializers 4 serializers 4 serializers
McASP5 4 serializers 4 serializers 4 serializers
McASP6 4 serializers 4 serializers 4 serializers
McASP7 4 serializers 4 serializers 4 serializers
McASP8 4 serializers 4 serializers 4 serializers
MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) MMC1 1x UHSI 4b 1x UHSI 4b 1x UHSI 4b
MMC2 1x eMMC™ 8b 1x eMMC 8b 1x eMMC 8b
MMC3 1x SDIO 8b 1x SDIO 8b 1x SDIO 8b
MMC4 1x SDIO 4b 1x SDIO 4b 1x SDIO 4b
PCI Express 3.0 Port with Integrated PHY PCIe_SS1 Yes Yes Yes (Single-lane mode)
PCIe_SS2 Yes Yes No
SATA SATA Yes Yes Yes
Real-Time Clock Subsystem (RTCSS) RTCSS Yes Yes Yes
Multichannel Serial Peripheral Interface (McSPI) McSPI 4 4 4
HDQ1W HDQ1W Yes Yes Yes
Quad SPI (QSPI) QSPI Yes Yes Yes
Spinlock Module SPINLOCK Yes Yes Yes
Keyboard Controller (KBD) KBD Yes Yes Yes
Timers, General-Purpose TIMER 16 16 16
Timer, Watchdog WATCHDOG TIMER Yes Yes Yes
Pulse-Width Modulation Subsystem (PWMSS) PWMSS1 Yes Yes Yes
PWMSS2 Yes Yes Yes
PWMSS3 Yes Yes Yes
Universal Asynchronous Receiver/Transmitter (UART) UART 10 10 10
Universal Serial Bus (USB3.0) USB1 (SuperSpeed, Dual-Role-Device [DRD]) Yes Yes Yes
Universal Serial Bus (USB2.0) USB2 (HighSpeed, Dual-Role-Device [DRD], with embedded HS PHY) Yes Yes Yes
USB3 (HighSpeed, OTG2.0, with ULPI) Yes Yes Yes
USB4 (HighSpeed, OTG2.0, with ULPI) Yes Yes Yes(1)
  1. USB4 will not be supported on some pin-compatible roadmap devices. USB3 will be mapped to these balls instead. Pin compatibility can be maintained in the future by either not using USB4, or via software change to use USB4 on this device, but USB3 on these balls in the future.
  2. In the Unified L3 memory map, there is maximum of 2GB of SDRAM space which is available to all L3 initiators including MPU (MPU, GPU, DSP, IVA, DMA, etc). Typically this space is interleaved across both EMIFs to optimize memory performance. If a system populates > 2GB of physical memory, that additional addressable space can be accessed only by the MPU via the Arm V7 Large Physical Address Extensions (LPAE).
  3. For more details about the CTRL_WKUP_STD_FUSE_DIE_ID_2 register and Base PN bitfield, see the DRA75x, DRA74x SoC for Automotive Infotainment Silicon Revision 2.0, 1.x.
  4. X5777x is the base part number for the superset device. Software should constrain the features used to match the intended production device. The Base PN register bitfield value is 0x3F.