SPRS993E March 2017 – December 2018 DRA76P , DRA77P
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 3-1 shows a comparison between devices, highlighting the differences.
| Features | Device | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Jacinto 6 Plus EX | Jacinto 6 Plus EP | Jacinto 6 Plus | ||||||||||||
| DRA777P | DRA776P | DRA775P | DRA774P | DRA773P | DRA772P | DRA771P | DRA770P | DRA767P | DRA766P | DRA765P | DRA764P | |||
| CTRL_WKUP_STD_FUSE_DIE_ID_2[31:24] Base PN register bitfield value(7)(8) | 104 (0x68) | 102 (0x66) | 101 (0x65) | 100 (0x64) | 99
(0x63) |
98
(0x62) |
97
(0x61) |
96
(0x60) |
87
(0x57) |
86
(0x56) |
85
(0x55) |
84
(0x54) |
||
| Processors/ Accelerators | ||||||||||||||
| Speed Grades | S | P | L | J | S | P | L | J | S | P | L | J | ||
| Dual Arm Cortex-A15 Microprocessor Subsystem | MPU core 0 | Yes | Yes | Yes | ||||||||||
| MPU core 1 | Yes | Yes | Yes | |||||||||||
| C66x VLIW DSP | DSP1
(with L1D ECC) |
Yes | Yes | Yes | ||||||||||
| DSP2
(with L1D ECC) |
Yes | Yes | No | |||||||||||
| BitBLT 2D Hardware Acceleration Engine | BB2D | Yes | Yes | Yes | ||||||||||
| Display Subsystem | VOUT1 | Yes(1) | Yes(1) | Yes(1) | ||||||||||
| VOUT2 | Yes(1) | Yes(1) | Yes(1) | |||||||||||
| VOUT3 | Yes(1) | Yes(1) | Yes(1) | |||||||||||
| HDMI | Yes | Yes | Yes | |||||||||||
| Embedded Vision Engine | EVE1 | Yes | No | No | ||||||||||
| EVE2 | Yes | No | No | |||||||||||
| Dual Arm Cortex-M4 Image Processing Unit | IPU1 | Yes | Yes | Yes | ||||||||||
| IPU2 | Yes | Yes | Yes | |||||||||||
| Image Video Accelarator | IVA | Yes | Yes | Yes | ||||||||||
| SGX544 Dual-Core 3D Graphics Processing Unit | GPU | Yes | Yes | Yes | ||||||||||
| Imaging Subsystem (ISS) | ISP | Optional(2) | Optional(2) | Optional(2) | ||||||||||
| WDR & Mesh LDC(6) | Optional(2) | Optional(2) | Optional(2) | |||||||||||
| CAL_B | Optional(2) | Optional(2) | Optional(2) | |||||||||||
| Video Input Port | VIP1 | vin1a | Yes | Yes | No | |||||||||
| vin1b | Yes | Yes | No | |||||||||||
| vin2a | Yes | Yes | Yes | |||||||||||
| vin2b | Yes | Yes | Yes | |||||||||||
| VIP2 | vin3a | Yes | Yes | Yes | ||||||||||
| vin3b | Yes | Yes | Yes | |||||||||||
| vin4a | Yes | Yes | Yes | |||||||||||
| vin4b | Yes | Yes | Yes | |||||||||||
| VIP3 | vin5a | No | No | No | ||||||||||
| vin6a | No | No | No | |||||||||||
| Video Processing Engine | VPE | Yes | Yes | Yes | ||||||||||
| Camera Adaptation Layer (CAL) Camera Serial Interface 2 (CSI2) | CSI2_0
(CLK + 4 Data) |
Yes | Yes | Yes | ||||||||||
| CSI2_1
(CLK + 2 Data) |
Yes | Yes | Yes | |||||||||||
| Program/Data Storage | ||||||||||||||
| On-Chip Shared Memory | OCMC_RAM1 | 512 KB | 512 KB | 512 KB | ||||||||||
| OCMC_RAM2 | 1MB | No | No | |||||||||||
| OCMC_RAM3 | 1MB | No | No | |||||||||||
| General-Purpose Memory Controller | GPMC | Yes | Yes | Yes | ||||||||||
| DDR2/DDR3/DDR3L Memory Controller(4) | EMIF1 | up to 2GB
(with optional R-mod-W ECC) |
up to 2GB
(with optional R-mod-W ECC) |
up to 2GB | ||||||||||
| EMIF2 | up to 2GB | up to 2GB | up to 2GB | |||||||||||
| Dynamic Memory Manager (DMM) | DMM | Yes | Yes | Yes | ||||||||||
| Radio Support | ||||||||||||||
| Audio Tracking Logic (ATL) | ATL | Yes | Yes | Yes | ||||||||||
| Viterbi Coprocessor (VCP) | VCP1 | Yes | Yes | Yes | ||||||||||
| VCP2 | Yes | Yes | Yes | |||||||||||
| Peripherals | ||||||||||||||
| Controller Area Network Interface (CAN) | DCAN1(5) | Yes | Yes | Yes | ||||||||||
| DCAN2(5) | Yes | Yes | Yes | |||||||||||
| MCAN with FD(5) | Yes | Yes | Yes | |||||||||||
| Enhanced DMA | EDMA | Yes | Yes | Yes | ||||||||||
| System DMA | DMA_SYSTEM | Yes | Yes | Yes | ||||||||||
| Ethernet Subsystem (Ethernet SS) | GMAC_SW[0] | MII, RMII, or RGMII | MII, RMII, or RGMII | MII, RMII, or RGMII | ||||||||||
| GMAC_SW[1] | MII, RMII, or RGMII | MII, RMII, or RGMII | MII, RMII, or RGMII | |||||||||||
| General-Purpose I/O | GPIO | Up to 247 | Up to 247 | Up to 247 | ||||||||||
| Inter-Integrated Circuit Interface | I2C | 5 | 5 | 5 | ||||||||||
| System Mailbox Module | MAILBOX | 13 | 13 | 13 | ||||||||||
| Media Local Bus Subsystem | MLB | 4096 Fs | 4096 Fs | 4096 Fs | ||||||||||
| Multi-Channel Audio Serial Port | McASP1 | 16 serializers | 16 serializers | 16 serializers | ||||||||||
| McASP2 | 16 serializers | 16 serializers | 16 serializers | |||||||||||
| McASP3 | 4 serializers | 4 serializers | 4 serializers | |||||||||||
| McASP4 | 4 serializers | 4 serializers | 4 serializers | |||||||||||
| McASP5 | 4 serializers | 4 serializers | 4 serializers | |||||||||||
| McASP6 | 4 serializers | 4 serializers | 4 serializers | |||||||||||
| McASP7 | 4 serializers | 4 serializers | 4 serializers | |||||||||||
| McASP8 | 4 serializers | 4 serializers | 4 serializers | |||||||||||
| MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) | MMC1 | 1x UHSI 4b | 1x UHSI 4b | 1x UHSI 4b | ||||||||||
| MMC2 | 1x eMMC™ 8b | 1x eMMC 8b | 1x eMMC 8b | |||||||||||
| MMC3 | 1x SDIO 8b | 1x SDIO 8b | 1x SDIO 8b | |||||||||||
| MMC4 | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | |||||||||||
| PCI Express 3.0 Port with Integrated PHY | PCIe_SS1 | Yes | Yes | Yes (Single-lane mode) | ||||||||||
| PCIe_SS2 | Yes | Yes | No | |||||||||||
| SATA | SATA | Yes | Yes | Yes | ||||||||||
| Real-Time Clock | RTCSS | No | No | No | ||||||||||
| Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem | PRU-ICSS | No | No | No | ||||||||||
| Multichannel Serial Peripheral Interface | McSPI | 4 | 4 | 4 | ||||||||||
| HDQ1W | HDQ1W | Yes | Yes | Yes | ||||||||||
| Quad SPI | QSPI | Yes | Yes | Yes | ||||||||||
| Spinlock Module | SPINLOCK | Yes | Yes | Yes | ||||||||||
| Keyboard Controller | KBD | Yes | Yes | Yes | ||||||||||
| Timers, General-Purpose | TIMER | 16 | 16 | 16 | ||||||||||
| Timer, Watchdog | WATCHDOG TIMER | Yes | Yes | Yes | ||||||||||
| Pulse-Width Modulation Subsystem | PWMSS1 | Yes | Yes | Yes | ||||||||||
| PWMSS2 | Yes | Yes | Yes | |||||||||||
| PWMSS3 | Yes | Yes | Yes | |||||||||||
| Universal Asynchronous Receiver/Transmitter | UART | 10 | 10 | 10 | ||||||||||
| Universal Serial Bus (USB3.0) | USB1 (SuperSpeed, Dual-Role-Device [DRD]) | Yes | Yes | Yes | ||||||||||
| Universal Serial Bus (USB2.0) | USB2 (HighSpeed, Dual-Role-Device [DRD], with embedded HS PHY) | Yes | Yes | Yes | ||||||||||
| USB3 (HighSpeed, OTG2.0, with ULPI) | Yes | Yes | Yes | |||||||||||
| USB4 (HighSpeed, OTG2.0, with ULPI) | Yes | Yes | Yes(3) | |||||||||||