SLLSEL7A October 2014 – November 2015 DRV8848
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
AIN1 | 16 | I | Bridge A input 1 | Controls AOUT1; tri-level input |
AIN2 | 15 | I | Bridge A input 2 | Controls AOUT2; tri-level input |
AISEN | 3 | O | Winding A sense | Connect to current sense resistor for bridge A, or GND if current regulation is not required |
AOUT1 | 2 | O | Winding A output | |
AOUT2 | 4 | |||
BIN1 | 9 | I | Bridge B input 1 | Controls BOUT1; internal pulldown |
BIN2 | 10 | I | Bridge B input 2 | Controls BOUT2; internal pulldown |
BISEN | 6 | O | Winding B sense | Connect to current sense resistor for bridge A, or GND if current regulation is not required |
BOUT1 | 7 | O | Winding B output | |
BOUT2 | 5 | |||
GND | 13 | PWR | Device ground | Both the GND pin and device PowerPAD must be connected to ground |
PPAD | ||||
nFAULT | 8 | OD | Fault indication pin | Pulled logic low with fault condition; open-drain output requires external pullup |
nSLEEP | 1 | I | Sleep mode input | Logic high to enable device; logic low to enter low-power sleep mode; internal pulldown |
VINT | 14 | — | Internal regulator | Internal supply voltage; bypass to GND with 2.2-μF, 6.3-V capacitor |
VM | 12 | PWR | Power supply | Connect to motor power supply; bypass to GND with a 0.1- and 10-μF (minimum) ceramic capacitor rated for VM |
VREF | 11 | I | Full-scale current reference input | Voltage on this pin sets the full scale chopping current; short to VINT if not supplying an external reference voltage |
COMPONENT | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM | VM | GND | 10-µF (minimum) ceramic capacitor rated for VM |
CVM | VM | GND | 0.1-µF ceramic capacitor rated for VM |
CVINT | VINT | GND | 6.3-V, 2.2-µF ceramic capacitor |
RnFAULT | VCC(1) | nFAULT | >1 kΩ |
RAISEN | AISEN | GND | Sense resistor, see Typical Application for sizing |
RBISEN | BISEN | GND | Sense resistor, see Typical Application for sizing |