SNLS340E November   2011  – November 2015 DS100KR800
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
    6. 6.6 Electrical Characteristics - Serial Management Bus Interface
    7. 6.7 Timing Requirements - Serial Bus Interface Timing Specifications
    8. 6.8 Typical Characteristics
      1. 6.8.1 Electrical Performance
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 4-Level Input Configuration Guidelines
    4. 7.4 Device Functional Modes
      1. 7.4.1 Pin Control Mode
      2. 7.4.2 SMBUS Mode
    5. 7.5 Programming
      1. 7.5.1 SMBUS Master Mode
    6. 7.6 Register Maps
      1. 7.6.1 System Management Bus (SMBus) and Configuration Registers
        1. 7.6.1.1 Transfer of Data Through the SMBus
        2. 7.6.1.2 SMBus Transactions
        3. 7.6.1.3 Writing a Register
        4. 7.6.1.4 Reading a Register
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 3.3-V or 2.5-V Supply Mode Operation
    2. 9.2 Power Supply Bypassing
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

7 Detailed Description

7.1 Overview

The DS100KR800 is a low-power media compensation, 8-channel repeater optimized for 10G–KR. The DS100KR800 compensates for lossy FR-4 printed-circuit-board backplanes and balanced cables. The DS100KR800 operates in 3 modes: Pin control mode (ENSMB = 0), SMBus slave mode (ENSMB = 1) and SMBus master mode (ENSMB = float) to load register information from external EEPROM; refer to SMBUS master mode for additional information.

7.2 Functional Block Diagram

DS100KR800 kr800_functional_block_diagram.gif

7.3 Feature Description

7.3.1 4-Level Input Configuration Guidelines

The 4-level input pins use a resistor divider to help set the four valid control levels and provide a wider range of control settings when ENSMB = 0. There is an internal 30-kΩ pullup and a 60-kΩ pulldown connected to the package pin. These resistors, together with the external resistor connection, combine to achieve the desired voltage level. By using the 1-kΩ pulldown, 20-kΩ pulldown, no connect, and 1-kΩ pullup, the optimal voltage levels for each of the four input states are achieved as shown in Table 1.

Table 1. 4–Level Control Pin Settings

LEVEL SETTING RESULTING PIN VOLTAGE
3.3-V MODE 2.5-V MODE
0 Tie 1 kΩ to GND 0.1 V 0.08 V
R Tie 20 kΩ to GND 1/3 x VIN 1/3 x VDD
F Float (leave pin open) 2/3 x VIN 2/3 x VDD
1 Tie 1 kΩ to VIN or VDD VIN – 0.05 V VDD – 0.04 V

The typical 4-level input thresholds are as follows:

  • Internal Threshold between 0 and R = 0.2 × VIN or VDD
  • Internal Threshold between R and F = 0.5 × VIN or VDD
  • Internal Threshold between F and 1 = 0.8 × VIN or VDD

In order to minimize the start-up current associated with the integrated 2.5-V regulator, the 1-kΩ pullup and pulldown resistors are recommended. If several four level inputs require the same setting, it is possible to combine two or more 1-kΩ resistors into a single lower value resistor. As an example, combining two inputs with a single 500-Ω resistor is a valid way to save board space.

7.4 Device Functional Modes

7.4.1 Pin Control Mode

When in pin mode (ENSMB = 0) , the repeater is configurable with external pins. Equalization and de-emphasis can be selected through pin for each side independently. When de-emphasis is asserted VOD is automatically adjusted per the Table 3. The receiver electrical idle detect threshold is also adjustable through the SD_TH pin.

7.4.2 SMBUS Mode

When in SMBus mode (ENSMB = 1), the VOD (output amplitude), equalization, de-emphasis, and termination disable features are all programmable on a individual lane basis, instead of grouped by A or B as in the pin mode case. Upon assertion of ENSMB the MODE, EQx and DEMx functions revert to register control immediately. The EQx and DEMx pins are converted to AD0-AD3 SMBus address inputs. The other external control pins remain active unless their respective registers are written to and the appropriate override bit is set, in which case they are ignored until ENSMB is driven low (pin mode). On power-up and when ENSMB is driven low all registers are reset to their default state. If RESET is asserted while ENSMB is high, the registers retain their current state.

Equalization settings accessible through the pin controls were chosen to meet the needs of most applications. If additional fine tuning or adjustment is needed, additional equalization settings can be accessed through the SMBus registers. Each input has a total of 256 possible equalization settings. The tables show the 16 setting when the device is in pin mode. When using SMBus mode, the equalization, VOD and de-Emphasis levels are set by registers.

The input control pins have been enhanced to have 4 different levels and provide a wider range of control settings when ENSMB=0.

Table 2. Equalizer Settings

LEVEL EQA1
EQB1
EQA0
EQB0
EQ – 8 BITS [7:0] dB AT
1 GHz
dB AT
3 GHz
dB AT
5 GHz
SUGGESTED USE
1 0 0 0000 0000 = 0x00 1.7 4.2 5.3 FR4 < 5 inch trace
2 0 R 0000 0001 = 0x01 2.8 6.6 8.7 FR4 5 inch 5–mil trace
3 0 Float 0000 0010 = 0x02 4.1 8.6 10.6 FR4 5 inch 4–mil trace
4 0 1 0000 0011 = 0x03 5.1 9.8 11.7 FR4 10 inch 5–mil trace
5 R 0 0000 0111 = 0x07 6.2 12.4 15.6 FR4 10 inch 4–mil trace
6 R R 0001 0101 = 0x15 5.1 12 16.6 FR4 15 inch 4–mil trace
7 R Float 0000 1011 = 0x0B 7.7 15 18.3 FR4 20 inch 4–mil trace
8 R 1 0000 1111 = 0x0F 8.8 16.5 19.7 FR4 25 to 30 inch 4–mil trace
9 Float 0 0101 0101 = 0x55 6.3 14.8 20.3 FR4 30 inch 4–mil trace
10 Float R 0001 1111 = 0x1F 9.9 19.2 23.6 FR4 35 inch 4–mil trace
11 Float Float 0010 1111 = 0x2F 11.3 21.7 25.8 10m, 30awg cable
12 Float 1 0011 1111 = 0x3F 12.4 23.2 27 10m – 12m cable
13 1 0 1010 1010 = 0xAA 11.9 24.1 29.1
14 1 R 0111 1111 = 0x7F 13.6 26 30.7
15 1 Float 1011 1111 = 0xBF 15.1 28.3 32.7
16 1 1 1111 1111 = 0xFF 16.1 29.7 33.8

Table 3. De-emphasis Settings

LEVEL DEMA1
DEMB1
DEMA0
DEMB0
VOD Vp-p DEM dB INNER AMPLITUDE
Vp-p
SUGGESTED USE
1 0 0 0.8 0 0.8 FR4 <5 inch 4–mil trace
2 0 R 0.9 0 0.9 FR4 <5 inch 4–mil trace
3 0 Float 0.9 –3.5 0.6 FR4 10 inch 4–mil trace
4 0 1 1 0 1 FR4 <5 inch 4–mil trace
5 R 0 1 –3.5 0.7 FR4 10 inch 4–mil trace
6 R R 1 –6 0.5 FR4 15 inch 4–mil trace
7 R Float 1.1 0 1.1 FR4 <5 inch 4–mil trace
8 R 1 1.1 –3.5 0.7 FR4 10 inch 4–mil trace
9 Float 0 1.1 –6 0.6 FR4 15 inch 4–mil trace
10 Float R 1.2 0 1.2 FR4 <5 inch 4–mil trace
11 Float Float 1.2 –3.5 0.8 FR4 10 inch 4–mil trace
12 Float 1 1.2 –6 0.6 FR4 15 inch 4–mil trace
13 1 0 1.3 0 1.3 FR4 <5 inch 4–mil trace
14 1 R 1.3 –3.5 0.9 FR4 10 inch 4–mil trace
15 1 Float 1.3 –6 0.7 FR4 15 inch 4–mil trace
16 1 1 1.3 –9 0.5 FR4 20 inch 4–mil trace

Table 4. Signal Detect Threshold Level(1)

SD_TH SMBus REG BIT [3:2] AND [1:0] ASSERT LEVEL (TYP) DEASSERT LEVEL (TYP)
0 10 210 mVp-p 150 mVp-p
R 01 160 mVp-p 100 mVp-p
F (default) 00 180 mVp-p 110 mVp-p
1 11 190 mVp-p 130 mVp-p
(1) Note: VDD = 2.5 V, 25°C and 0101 pattern at 8 Gbps

7.5 Programming

7.5.1 SMBUS Master Mode

The DS100KR800 devices support reading directly from an external EEPROM device by implementing SMBus Master mode. When using the SMBus master mode, the DS100KR800 will read directly from specific location in the external EEPROM. When designing a system for using the external EEPROM, the user needs to follow these specific guidelines.

  • Set ENSMB = Float — enable the SMBUS master mode.
  • The external EEPROM device address byte must be 0xA0'h and capable of 1-MHz operation at 2.5-V and 3.3-V supply. The maximum allowed size is 8 kbits (1024 bytes).
  • Set the AD[3:0] inputs for SMBus address byte. When the AD[3:0] = 0000'b, the device address byte is B0'h.

When tying multiple DS100KR800 devices to the SDA and SCL bus, use these guidelines to configure the devices.

  • Use SMBus AD[3:0] address bits so that each device can loaded it's configuration from the EEPROM. Example below is for 4 device
  • U1: AD[3:0] = 0000 = 0xB0'h,

    U2: AD[3:0] = 0001 = 0xB2'h,

    U3: AD[3:0] = 0010 = 0xB4'h,

    U4: AD[3:0] = 0011 = 0xB6'h

  • Use a pullup resistor on SDA and SCL; value = 2 kΩ
  • Daisy-chain READEN# (pin 26) and ALL_DONE# (pin 27) from one device to the next device in the sequence so that they do not compete for the EEPROM at the same time.
    1. Tie READEN# of the 1st device in the chain (U1) to GND
    2. Tie ALL_DONE# of U1 to READEN# of U2
    3. Tie ALL_DONE# of U2 to READEN# of U3
    4. Tie ALL_DONE# of U3 to READEN# of U4
    5. Optional: Tie ALL_DONE# output of U4 to a LED to show the devices have been loaded successfully

Below is an example of a 2 kbits (256 × 8-bit) EEPROM in hex format for the DS100KR800 device. The first 3 bytes of the EEPROM always contain a header common and necessary to control initialization of all devices connected to the I2C bus. CRC enable flag to enable/disable CRC checking. If CRC checking is disabled, a fixed pattern (8’hA5) is written or read instead of the CRC byte from the CRC location, to simplify the control. There is a MAP bit to flag the presence of an address map that specifies the configuration data start in the EEPROM. If the MAP bit is not present the configuration data start address is derived from the DS100KR800 address and the configuration data size. A bit to indicate an EEPROM size > 256 bytes is necessary to properly address the EEPROM. There are 37 bytes of data size for each DS100KR800 device.

:2000000000001000000407002FAD4002FAD4002FAD4002FAD409805F5A8005F5A8005F5AD0 :200020008005F5A800005454000000000000000000000000000000000000000000000000F6 :20006000000000000000000000000000000000000000000000000000000000000000000080 :20008000000000000000000000000000000000000000000000000000000000000000000060 :2000A000000000000000000000000000000000000000000000000000000000000000000040 :2000C000000000000000000000000000000000000000000000000000000000000000000020 :2000E000000000000000000000000000000000000000000000000000000000000000000000 :200040000000000000000000000000000000000000000000000000000000000000000000A0

NOTE

The maximum EEPROM size supported is 8 kbits (1024 x 8 bits). For more information in regards to EEPROM programming and the hex format, see SNLA228.

7.6 Register Maps

7.6.1 System Management Bus (SMBus) and Configuration Registers

The System Management Bus interface is compatible to SMBus 2.0 physical layer specification. ENSMB = 1 kΩ to VDD to enable SMBus slave mode and allow access to the configuration registers.

The DS100KR800 has the AD[3:0] inputs in SMBus mode. These pins are the user set SMBUS slave address inputs. The AD[3:0] pins have internal pulldown. When left floating or pulled low the AD[3:0] = 0000'b, the device default address byte is B0'h. Based on the SMBus 2.0 specification, the DS100KR800 has a 7-bit slave address. The LSB is set to 0'b (for a WRITE). The device supports up to 16 address byte, which can be set with the AD[3:0] inputs. Below are the 16 addresses.

Table 5. Device Slave Address Bytes

AD[3:0] SETTINGS ADDRESS BYTES (HEX)
0000 B0
0001 B2
0010 B4
0011 B6
0100 B8
0101 BA
0110 BC
0111 BE
1000 C0
1001 C2
1010 C4
1011 C6
1100 C8
1101 CA
1110 CC
1111 CE

The SDA, SCL pins are 3.3-V tolerant, but are not 5-V tolerant. External pullup resistor is required on the SDA. The resistor value can be from 1 kΩ to 5 kΩ depending on the voltage, loading and speed. The SCL may also require an external pullup resistor and it depends on the Host that drives the bus.

7.6.1.1 Transfer of Data Through the SMBus

During normal operation the data on SDA must be stable during the time when SCL is High.

There are three unique states for the SMBus:

START: A High-to-Low transition on SDA while SCL is High indicates a message START condition.

STOP: A Low-to-High transition on SDA while SCL is High indicates a message STOP condition.

IDLE: If SCL and SDA are both High for a time exceeding tBUF from the last detected STOP condition or if they are High for a total exceeding the maximum specification for tHIGH then the bus will transfer to the IDLE state.

7.6.1.2 SMBus Transactions

The device supports WRITE and READ transactions. See Table 6 for register address, type (Read/Write, Read Only), default value and function information.

7.6.1.3 Writing a Register

To write a register, the following protocol is used (see SMBus 2.0 specification).

  1. The Host drives a START condition, the 7-bit SMBus address, and a 0 indicating a WRITE.
  2. The Device (Slave) drives the ACK bit (0).
  3. The Host drives the 8-bit Register Address.
  4. The Device drives an ACK bit (0).
  5. The Host drive the 8-bit data byte.
  6. The Device drives an ACK bit (0).
  7. The Host drives a STOP condition.

The WRITE transaction is completed, the bus goes IDLE and communication with other SMBus devices may now occur.

7.6.1.4 Reading a Register

To read a register, the following protocol is used (see SMBus 2.0 specification).

  1. The Host drives a START condition, the 7-bit SMBus address, and a 0 indicating a WRITE.
  2. The Device (Slave) drives the ACK bit (0).
  3. The Host drives the 8-bit Register Address.
  4. The Device drives an ACK bit (0).
  5. The Host drives a START condition.
  6. The Host drives the 7-bit SMBus Address, and a 1 indicating a READ.
  7. The Device drives an ACK bit 0.
  8. The Device drives the 8-bit data value (register contents).
  9. The Host drives a NACK bit 1 indicating end of the READ transfer.
  10. The Host drives a STOP condition.

The READ transaction is completed, the bus goes IDLE and communication with other SMBus devices may now occur.

See Table 6 for more information.

Table 6. SMbus Register Description Table

ADDRESS REGISTER
NAME
BIT FIELD TYPE DEFAULT EEPROM
REG BIT
DESCRIPTION
0x00 Observation 7 Reserved R/W 0x00 Set bit to 0
6:3 Address Bit
AD[3:0]
R Observation of AD[3:0] bits
[6]: AD3
[5]: AD2
[4]: AD1
[3]: AD0
2 EEPROM Read Done R 1 = Device completed the read from external EEPROM
1 Reserved R/W Set bit to 0
0 Reserved R/W Set bit to 0
0x01 PWDN Channels 7:0 PWDN CHx R/W 0x00 Yes Power Down per Channel
[7]: CH7 – CHA_3
[6]: CH6 – CHA_2
[5]: CH5 – CHA_1
[4]: CH4 – CHA_0
[3]: CH3 – CHB_3
[2]: CH2 – CHB_2
[1]: CH1 – CHB_1
[0]: CH0 – CHB_0
0x00 = all channels enabled
0xFF = all channels disabled
Note: Override PWDN pin and enable register control through Reg 0x02[0]
0x02 Override RESET 7 Reserved R/W 0x00 Set bit to 0
6 Reserved Set bit to 0
5:2 Reserved Yes Set bits to 0
1 Reserved Set bit to 0
0 Override RESET Yes 1 = Block RESET pin control (Register control enabled)
0 = Allow RESET pin control (Register control disabled)
0x03 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x04 Reserved 7:0 Reserved R/W 0x00 Yes Set bits to 0
0x05 Reserved 7:0 Reserved R/W 0x00 Reserved
0x06 Slave Register Control 7:5 Reserved R/W 0x10 Set bits to 0
4 Reserved Yes Set bit to 1
3 Register Enable 1 = Enable SMBus Slave Mode Register Control
0 = Disable SMBus Slave Mode Register Control
Note: In order to change VOD, DEM, and EQ of the channels in slave mode, this bit must be set to 1.
2:0 Reserved Set bits to 0
0x07 Digital Reset and Control 7 Reserved R/W 0x01 Set bit to 0
6 Reset Registers 1 = Self clearing reset for SMBus registers (register settings return to default values)
5 Reserved Set bit to 0
4:0 Reserved Set bits to 0 0001'b
0x08 Override
Pin Control
7 Reserved R/W 0x00 Set bit to 0
6 Override SD_TH Yes 1 = Block SD_TH pin control (Register control enabled)
0 = Allow SD_TH pin control (Register control disabled)
5:2 Reserved Yes Set bits to 0
1 Override DEM Yes 1 = Block DEM pin control (Register control enabled)
0 = Allow DEM pin control (Register control disabled)
0 Reserved Yes Set bit to 0
0x09-0x0A Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x0B Reserved 7 Reserved R/W 0x00 Set bit to 0
6:0 Reserved R/W 0x70 Yes Set bits to 111 0000'b
0x0C-0x0D Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x0E Reserved 7:6 Reserved R/W 0x00 Set bits to 0
5:4 Reserved Yes Set bits to 0
3:2 Reserved Yes Set bits to 0
1:0 Reserved Set bits to 0
0x0F CH0 - CHB_0
EQ
7:0 EQ Control R/W 0x2F Yes INB_0 EQ Control - total of 256 levels.
See .
0x10 CH0 - CHB_0
VOD
7 Short Circuit Protection R/W 0xAD Yes 1 = Enable the short circuit protection
0 = Disable the short circuit protection
6:3 Reserved Yes Set bits to 0101'b
2:0 VOD Control Yes OUTB_0 VOD Control:
000'b = 0.7 V
001'b = 0.8 V
010'b = 0.9 V
011'b = 1.0 V
100'b = 1.1 V
101'b = 1.2 V (default)
110'b = 1.3 V
111'b = 1.4 V
0x11 CH0 - CHB_0
DEM
7 Reserved R 0x02 Set bit to 0
6:5 Reserved Set bits to 0
4:3 Reserved R/W Set bits to 0
2:0 DEM Control Yes OUTB_0 DEM Control
000'b = 0 dB
001'b = –1.5 dB
010'b = –3.5 dB (default)
011'b = –5 dB
100'b = –6 dB
101'b = –8 dB
110'b = –9 dB
111'b = –12 dB
0x12 CH0 - CHB_0
SD_TH
7 Reserved R/W 0x00 Yes Set bit to 0
6:4 Reserved Set bits to 0
3:2 Signal Detect Status Assert Threshold Yes Status Assert threshold
00'b = 180 mVp-p (default)
01'b = 160 mVp-p
10'b = 210 mVp-p
11'b = 190 mVp-p
Note: Override SD_TH pin and enable register control through Reg 0x08[6]
1:0 Signal Detect Status
Deassert Threshold
Yes Status Deassert threshold
00'b = 110 mVp-p (default)
01'b = 100 mVp-p
10'b = 150 mVp-p
11'b = 130 mVp-p
Note: Override SD_TH pin and enable register control through Reg 0x08[6]
0x13-0x14 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x15 Reserved 7:6 Reserved R/W 0x00 Set bits to 0
5:4 Reserved Yes Set bits to 0
3:2 Reserved Yes Set bits to 0
1:0 Reserved Set bits to 0
0x16 CH1 - CHB_1
EQ
7:0 EQ Control R/W 0x2F Yes INB_1 EQ Control - total of 256 levels.
See .
0x17 CH1 - CHB_1
VOD
7 Short Circuit Protection R/W 0xAD Yes 1 = Enable the short circuit protection
0 = Disable the short circuit protection
6:3 Reserved Yes Set bits to 0101'b
2:0 VOD Control Yes OUTB_1 VOD Control:
000'b = 0.7 V
001'b = 0.8 V
010'b = 0.9 V
011'b = 1.0 V
100'b = 1.1 V
101'b = 1.2 V (default)
110'b = 1.3 V
111'b = 1.4 V
0x18 CH1 - CHB_1
DEM
7 Reserved R 0x02 Set bit to 0
6:5 Reserved Set bits to 0
4:3 Reserved R/W Set bits to 0
2:0 DEM Control Yes OUTB_1 DEM Control
000'b = 0 dB
001'b = –1.5 dB
010'b = –3.5 dB (default)
011'b = –5 dB
100'b = –6 dB
101'b = –8 dB
110'b = –9 dB
111'b = –12 dB
0x19 CH1 - CHB_1
SD_TH
7 Reserved R/W 0x00 Yes Set bit to 0
6:4 Reserved Set bits to 0
3:2 Signal Detect Status Assert Threshold Yes Status Assert threshold
00'b = 180 mVp-p (default)
01'b = 160 mVp-p
10'b = 210 mVp-p
11'b = 190 mVp-p
Note: Override SD_TH pin and enable register control through Reg 0x08[6]
1:0 Signal Detect Status
Deassert Threshold
Yes Status Deassert threshold
00'b = 110 mVp-p (default)
01'b = 100 mVp-p
10'b = 150 mVp-p
11'b = 130 mVp-p
Note: Override SD_TH pin and enable register control through Reg 0x08[6]
0x1A-0x1B Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x1C Reserved 7:6 Reserved R/W 0x00 Set bits to 0
5:4 Reserved Yes Set bits to 0
3:2 Reserved Yes Set bits to 0
1:0 Reserved Set bits to 0
0x1D CH2 - CHB_2
EQ
7:0 EQ Control R/W 0x2F Yes INB_2 EQ Control - total of four levels.
See .
0x1E CH2 - CHB_2
VOD
7 Short Circuit Protection R/W 0xAD Yes 1 = Enable the short circuit protection
0 = Disable the short circuit protection
6:3 Reserved Yes Set bits to 0101'b
2:0 VOD Control Yes OUTB_2 VOD Control:
000'b = 0.7 V
001'b = 0.8 V
010'b = 0.9 V
011'b = 1.0 V
100'b = 1.1 V
101'b = 1.2 V (default)
110'b = 1.3 V
111'b = 1.4 V
0x1F CH2 - CHB_2
DEM
7 Reserved R 0x02 Set bit to 0
6:5 Reserved Set bits to 0
4:3 Reserved R/W Set bits to 0
2:0 DEM Control Yes OUTB_2 DEM Control
000'b = 0 dB
001'b = –1.5 dB
010'b = –3.5 dB (default)
011'b = –5 dB
100'b = –6 dB
101'b = –8 dB
110'b = –9 dB
111'b = –12 dB
0x20 CH2 - CHB_2
SD_TH
7 Reserved R/W 0x00 Yes Set bit to 0
6:4 Reserved Set bits to 0
3:2 Signal Detect Status Assert Threshold Yes Status Assert threshold
00'b = 180 mVp-p (default)
01'b = 160 mVp-p
10'b = 210 mVp-p
11'b = 190 mVp-p
Note: Override SD_TH pin and enable register control through Reg 0x08[6]
1:0 Signal Detect Status
Deassert Threshold
Yes Status Deassert threshold
00'b = 110 mVp-p (default)
01'b = 100 mVp-p
10'b = 150 mVp-p
11'b = 130 mVp-p
Note: Override SD_TH pin and enable register control through Reg 0x08[6]
0x21-0x22 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x23 Reserved 7:6 Reserved R/W 0x00 Set bits to 0
5:4 Reserved Yes Set bits to 0
3:2 Reserved Yes Set bits to 0
1:0 Reserved Set bits to 0
0x24 CH3 - CHB_3
EQ
7:0 EQ Control R/W 0x2F Yes INB_3 EQ Control - total of 256 levels.
See .
0x25 CH3 - CHB_3
VOD
7 Short Circuit Protection R/W 0xAD Yes 1 = Enable the short circuit protection
0 = Disable the short circuit protection
6:3 Reserved Yes Set bits to 0101'b
2:0 VOD Control Yes OUTB_3 VOD Control:
000'b = 0.7 V
001'b = 0.8 V
010'b = 0.9 V
011'b = 1.0 V
100'b = 1.1 V
101'b = 1.2 V (default)
110'b = 1.3 V
111'b = 1.4 V
0x26 CH3 - CHB_3
DEM
7 Reserved R 0x02 Set bit to 0
6:5 Reserved Set bits to 0
4:3 Reserved R/W Set bits to 0
2:0 DEM Control Yes OUTB_3 DEM Control
000'b = 0 dB
001'b = –1.5 dB
010'b = –3.5 dB (default)
011'b = –5 dB
100'b = –6 dB
101'b = –8 dB
110'b = –9 dB
111'b = –12 dB
0x27 CH3 - CHB_3
SD_TH
7 Reserved R/W 0x00 Yes Set bit to 0
6:4 Reserved Set bits to 0
3:2 Signal Detect Status Assert Threshold Yes Status Assert threshold
00'b = 180 mVp-p (default)
01'b = 160 mVp-p
10'b = 210 mVp-p
11'b = 190 mVp-p
Note: Override SD_TH pin and enable register control through Reg 0x08[6]
1:0 Signal Detect Status
Deassert Threshold
Yes Status Deassert threshold
00'b = 110 mVp-p (default)
01'b = 100 mVp-p
10'b = 150 mVp-p
11'b = 130 mVp-p
Note: Override SD_TH pin and enable register control through Reg 0x08[6]
0x28 Signal Detect Status Control 7 Reserved R/W 0x0C Set bit to 0
6 Override Fast Signal Detect Yes Set bit to 0
5:4 High SD_TH Status Yes Enable Higher Range of Signal Detect Status Thresholds
[5]: CH0 - CH3
[4]: CH4 - CH7
3:2 Fast Signal Detect Status Yes Enable Fast Signal Detect Status
[3]: CH0 - CH3
[2]: CH4 - CH7
Note: In Fast Signal Detect, assert/deassert response occurs after approximately 3-4 ns
1:0 Reduced SD Status Gain Yes Enable Reduced Signal Detect Status Gain
[1]: CH0 - CH3
[0]: CH4 - CH7
0x29-0x2A Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x2B Reserved 7:6 Reserved R/W 0x00 Set bits to 0
5:4 Reserved Yes Set bits to 0
3:2 Reserved Yes Set bits to 0
1:0 Reserved Set bits to 0
0x2C CH4 - CHA_0
EQ
7:0 EQ Control R/W 0x2F Yes INA_0 EQ Control - total of 256 levels.
See .
0x2D CH4 - CHA_0
VOD
7 Short Circuit Protection R/W 0xAD Yes 1 = Enable the short circuit protection
0 = Disable the short circuit protection
6:3 Reserved Yes Set bits to 0101'b
2:0 VOD Control Yes OUTA_0 VOD Control:
000'b = 0.7 V
001'b = 0.8 V
010'b = 0.9 V
011'b = 1.0 V
100'b = 1.1 V
101'b = 1.2 V (default)
110'b = 1.3 V
111'b = 1.4 V
0x2E CH4 - CHA_0
DEM
7 Reserved R 0x02 Set bit to 0
6:5 Reserved Set bits to 0
4:3 Reserved R/W Set bits to 0
2:0 DEM Control Yes OUTA_0 DEM Control
000'b = 0 dB
001'b = –1.5 dB
010'b = –3.5 dB (default)
011'b = –5 dB
100'b = –6 dB
101'b = –8 dB
110'b = –9 dB
111'b = –12 dB
0x2F CH4 - CHA_0
SD_TH
7 Reserved R/W 0x00 Yes Set bit to 0
6:4 Reserved Set bits to 0
3:2 Signal Detect Status Assert Threshold Yes Status Assert threshold
00'b = 180 mVp-p (default)
01'b = 160 mVp-p
10'b = 210 mVp-p
11'b = 190 mVp-p
Note: Override SD_TH pin and enable register control through Reg 0x08[6]
1:0 Signal Detect Status
Deassert Threshold
Yes Status Deassert threshold
00'b = 110 mVp-p (default)
01'b = 100 mVp-p
10'b = 150 mVp-p
11'b = 130 mVp-p
Note: Override SD_TH pin and enable register control through Reg 0x08[6]
0x30-0x31 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x32 Reserved 7:6 Reserved R/W 0x00 Set bits to 0
5:4 Reserved Yes Set bits to 0
3:2 Reserved Yes Set bits to 0
1:0 Reserved Set bits to 0
0x33 CH5 - CHA_1
EQ
7:0 EQ Control R/W 0x2F Yes INA_1 EQ Control - total of 256 levels.
See .
0x34 CH5 - CHA_1
VOD
7 Short Circuit Protection R/W 0xAD Yes 1 = Enable the short circuit protection
0 = Disable the short circuit protection
6:3 Reserved Yes Set bits to 0101'b
2:0 VOD Control Yes OUTA_1 VOD Control:
000'b = 0.7 V
001'b = 0.8 V
010'b = 0.9 V
011'b = 1.0 V
100'b = 1.1 V
101'b = 1.2 V (default)
110'b = 1.3 V
111'b = 1.4 V
0x35 CH5 - CHA_1
DEM
7 Reserved R 0x02 Set bit to 0
6:5 Reserved Set bits to 0
4:3 Reserved R/W Set bits to 0
2:0 DEM Control Yes OUTA_1 DEM Control
000'b = 0 dB
001'b = –1.5 dB
010'b = –3.5 dB (default)
011'b = –5 dB
100'b = –6 dB
101'b = –8 dB
110'b = –9 dB
111'b = –12 dB
0x36 CH5 - CHA_1
SD_TH
7 Reserved R/W 0x00 Yes Set bit to 0
6:4 Reserved Set bits to 0
3:2 Signal Detect Status Assert Threshold Yes Status Assert threshold
00'b = 180 mVp-p (default)
01'b = 160 mVp-p
10'b = 210 mVp-p
11'b = 190 mVp-p
Note: Override SD_TH pin and enable register control through Reg 0x08[6]
1:0 Signal Detect Status
Deassert Threshold
Yes Status Deassert threshold
00'b = 110 mVp-p (default)
01'b = 100 mVp-p
10'b = 150 mVp-p
11'b = 130 mVp-p
Note: Override SD_TH pin and enable register control through Reg 0x08[6]
0x37-0x38 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x39 Reserved 7:6 Reserved R/W 0x00 Set bits to 0
5:4 Reserved Yes Set bits to 0
3:2 Reserved Yes Set bits to 0
1:0 Reserved Set bits to 0
0x3A CH6 - CHA_2
EQ
7:0 EQ Control R/W 0x2F Yes INA_2 EQ Control - total of 256 levels.
See .
0x3B CH6 - CHA_2
VOD
7 Short Circuit Protection R/W 0xAD Yes 1 = Enable the short circuit protection
0 = Disable the short circuit protection
6:3 Reserved Yes Set bits to 0101'b
2:0 VOD Control Yes OUTA_2 VOD Control: VOD / VID Ratio
000'b = 0.7 V
001'b = 0.8 V
010'b = 0.9 V
011'b = 1.0 V
100'b = 1.1 V
101'b = 1.2 V (default)
110'b = 1.3 V
111'b = 1.4 V
0x3C CH6 - CHA_2
DEM
7 Reserved R 0x02 Set bit to 0
6:5 Reserved Set bits to 0
4:3 Reserved R/W Set bits to 0
2:0 DEM Control Yes OUTA_2 DEM Control
000'b = 0 dB
001'b = –1.5 dB
010'b = –3.5 dB (default)
011'b = –5 dB
100'b = –6 dB
101'b = –8 dB
110'b = –9 dB
111'b = –12 dB
0x3D CH6 - CHA_2
SD_TH
7 Reserved R/W 0x00 Yes Set bit to 0
6:4 Reserved Set bits to 0
3:2 Signal Detect Status Assert Threshold Yes Status Assert threshold
00'b = 180 mVp-p (default)
01'b = 160 mVp-p
10'b = 210 mVp-p
11'b = 190 mVp-p
Note: Override SD_TH pin and enable register control through Reg 0x08[6]
1:0 Signal Detect Status
Deassert Threshold
Yes Status Deassert threshold
00'b = 110 mVp-p (default)
01'b = 100 mVp-p
10'b = 150 mVp-p
11'b = 130 mVp-p
Note: Override SD_TH pin and enable register control through Reg 0x08[6]
0x3E-0x3F Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x40 Reserved 7:6 Reserved R/W 0x00 Set bits to 0
5:4 Reserved Yes Set bits to 0
3:2 Reserved Yes Set bits to 0
1:0 Reserved Set bits to 0
0x41 CH7 - CHA_3
EQ
7:0 EQ Control R/W 0x2F Yes INA_3 EQ Control - total of 256 levels.
See .
0x42 CH7 - CHA_3
VOD
7 Short Circuit Protection R/W 0xAD Yes 1 = Enable the short circuit protection
0 = Disable the short circuit protection
6:3 Reserved Yes Set bits to 0101'b
2:0 VOD Control Yes OUTA_3 VOD Control:
000'b = 0.7 V
001'b = 0.8 V
010'b = 0.9 V
011'b = 1.0 V
100'b = 1.1 V
101'b = 1.2 V (default)
110'b = 1.3 V
111'b = 1.4 V
0x43 CH7 - CHA_3
DEM
7 Reserved R 0x02 Set bit to 0
6:5 Reserved Set bits to 0
4:3 Reserved R/W Set bits to 0
2:0 DEM Control Yes OUTA_3 DEM Control
000'b = 0 dB
001'b = –1.5 dB
010'b = –3.5 dB (default)
011'b = –5 dB
100'b = –6 dB
101'b = –8 dB
110'b = –9 dB
111'b = –12 dB
0x44 CH7 - CHA_3
SD_TH
7 Reserved R/W 0x00 Yes Set bit to 0
6:4 Reserved Set bits to 0
3:2 Signal Detect Status Assert Threshold Yes Status Assert threshold
00'b = 180 mVp-p (default)
01'b = 160 mVp-p
10'b = 210 mVp-p
11'b = 190 mVp-p
Note: Override SD_TH pin and enable register control through Reg 0x08[6]
1:0 Signal Detect Status
Deassert Threshold
Yes Status Deassert threshold
00'b = 110 mVp-p (default)
01'b = 100 mVp-p
10'b = 150 mVp-p
11'b = 130 mVp-p
Note: Override SD_TH pin and enable register control through Reg 0x08[6]
0x45 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x46 Reserved 7:0 Reserved R/W 0x38 Set bits to 0x38
0x47 Reserved 7:4 Reserved R/W 0x00 Set bits to 0
3:0 Reserved Yes Set bits to 0
0x48 Reserved 7:6 Reserved R/W 0x05 Yes Set bits to 0
5:0 Reserved R/W Set bits to 00 0101'b
0x49-0x4B Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x4C Reserved 7:3 Reserved R/W 0x00 Yes Set bits to 0
2:1 Reserved R/W Set bits to 0
0 Reserved R/W Yes Set bits to 0
0x4D-0x50 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x51 Device ID 7:5 VERSION R 0x45 010'b
4:0 ID 0 0101'b
0x52-0x55 Reserved 7:0 Reserved R/W 0x00 Set bits to 0
0x56 Reserved 7:0 Reserved R/W 0x10 Set bits to 0x10
0x57 Reserved 7:0 Reserved R/W 0x64 Set bits to 0x64
0x58 Reserved 7:0 Reserved R/W 0x21 Set bits to 0x21
0x59 Reserved 7:1 Reserved R/W 0x00 Set bits to 0
0 Reserved Yes Set bit to 0
0x5A Reserved 7:0 Reserved R/W 0x54 Yes Set bits to 0x54
0x5B Reserved 7:0 Reserved R/W 0x54 Yes Set bits to 0x54
0x5C-0x61 Reserved 7:0 Reserved R/W 0x00 Set bits to 0

Table 7. EEPROM Register Map - Single Device With Default Value

EEPROM ADDRESS BYTE BIT 7 BIT 6 BIT 5 BIT 4 BIT 3 BIT 2 BIT 1 BIT 0
Description 0x00 CRC_EN Address Map Present EEPROM > 256 Bytes Reserved DEVICE COUNT[3] DEVICE COUNT[2] DEVICE COUNT[1] DEVICE COUNT[0]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x01 Reserved Reserved Reserved Reserved Reserved Reserved Reserved Reserved
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x02 Max EEPROM Burst size[7] Max EEPROM Burst size[6] Max EEPROM Burst size[5] Max EEPROM Burst size[4] Max EEPROM Burst size[3] Max EEPROM Burst size[2] Max EEPROM Burst size[1] Max EEPROM Burst size[0]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x03 PWDN_CH7 PWDN_CH6 PWDN_CH5 PWDN_CH4 PWDN_CH3 PWDN_CH2 PWDN_CH1 PWDN_CH0
SMBus Register 0x01[7] 0x01[6] 0x01[5] 0x01[4] 0x01[3] 0x01[2] 0x01[1] 0x01[0]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x04 Reserved Reserved Reserved Reserved Ovrd_RESET Reserved Reserved Reserved
SMBus Register 0x02[5] 0x02[4] 0x02[3] 0x02[2] 0x02[0] 0x04[7] 0x04[6] 0x04[5]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x05 Reserved Reserved Reserved Reserved Reserved Reserved Ovrd_SD_TH Reserved
SMBus Register 0x04[4] 0x04[3] 0x04[2] 0x04[1] 0x04[0] 0x06[4] 0x08[6] 0x08[5]
Default Value 0x04 0 0 0 0 0 1 0 0
Description 0x06 Reserved Reserved Reserved Ovrd_DEM Reserved Reserved Reserved Reserved
SMBus Register 0x08[4] 0x08[3] 0x08[2] 0x08[1] 0x08[0] 0x0B[6] 0x0B[5] 0x0B[4]
Default Value 0x07 0 0 0 0 0 1 1 1
Description 0x07 Reserved Reserved Reserved Reserved Reserved Reserved Reserved Reserved
SMBus Register 0x0B[3] 0x0B[2] 0x0B[1] 0x0B[0] 0x0E[5] 0x0E[4] 0x0E[3] 0x0E[2]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x08 CH0_EQ_7 CH0_EQ_6 CH0_EQ_5 CH0_EQ_4 CH0_EQ_3 CH0_EQ_2 CH0_EQ_1 CH0_EQ_0
SMBus Register 0x0F[7] 0x0F[6] 0x0F[5] 0x0F[4] 0x0F[3] 0x0F[2] 0x0F[1] 0x0F[0]
Default Value 0x2F 0 0 1 0 1 1 1 1
Description 0x09 CH0_SCP Reserved Reserved Reserved Reserved CH0_VOD_2 CH0_VOD_1 CH0_VOD_0
SMBus Register 0x10[7] 0x10[6] 0x10[5] 0x10[4] 0x10[3] 0x10[2] 0x10[1] 0x10[0]
Default Value 0xAD 1 0 1 0 1 1 0 1
Description 0x0A CH0_DEM_2 CH0_DEM_1 CH0_DEM_0 Reserved CH0_THa_1 CH0_THa_0 CH0_THd_1 CH0_THd_0
SMBus Register 0x11[2] 0x11[1] 0x11[0] 0x12[7] 0x12[3] 0x12[2] 0x12[1] 0x12[0]
Default Value 0x40 0 1 0 0 0 0 0 0
Description 0x0B Reserved Reserved Reserved Reserved CH1_EQ_7 CH1_EQ_6 CH1_EQ_5 CH1_EQ_4
SMBus Register 0x15[5] 0x15[4] 0x15[3] 0x15[2] 0x16[7] 0x16[6] 0x16[5] 0x16[4]
Default Value 0x02 0 0 0 0 0 0 1 0
Description 0x0C CH1_EQ_3 CH1_EQ_2 CH1_EQ_1 CH1_EQ_0 CH1_SCP Reserved Reserved Reserved
SMBus Register 0x16[3] 0x16[2] 0x16[1] 0x16[0] 0x17[7] 0x17[6] 0x17[5] 0x17[4]
Default Value 0xFA 1 1 1 1 1 0 1 0
Description 0x0D Reserved CH1_VOD_2 CH1_VOD_1 CH1_VOD_0 CH1_DEM_2 CH1_DEM_1 CH1_DEM_0 Reserved
SMBus Register 0x17[3] 0x17[2] 0x17[1] 0x17[0] 0x18[2] 0x18[1] 0x18[0] 0x19[7]
Default Value 0xD4 1 1 0 1 0 1 0 0
Description 0x0E CH1_THa_1 CH1_THa_0 CH1_THd_1 CH1_THd_0 Reserved Reserved Reserved Reserved
SMBus Register 0x19[3] 0x19[2] 0x19[1] 0x19[0] 0x1C[5] 0x1C[4] 0x1C[3] 0x1C[2]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x0F CH2_EQ_7 CH2_EQ_6 CH2_EQ_5 CH2_EQ_4 CH2_EQ_3 CH2_EQ_2 CH2_EQ_1 CH2_EQ_0
SMBus Register 0x1D[7] 0x1D[6] 0x1D[5] 0x1D[4] 0x1D[3] 0x1D[2] 0x1D[1] 0x1D[0]
Default Value 0x2F 0 0 1 0 1 1 1 1
Description 0x10 CH2_SCP Reserved Reserved Reserved Reserved CH2_VOD_2 CH2_VOD_1 CH2_VOD_0
SMBus Register 0x1E[7] 0x1E[6] 0x1E[5] 0x1E[4] 0x1E[3] 0x1E[2] 0x1E[1] 0x1E[0]
Default Value 0xAD 1 0 1 0 1 1 0 1
Description 0x11 CH2_DEM_2 CH2_DEM_1 CH2_DEM_0 Reserved CH2_THa_1 CH2_THa_0 CH2_THd_1 CH2_THd_0
SMBus Register 0x1F[2] 0x1F[1] 0x1F[0] 0x20[7] 0x20[3] 0x20[2] 0x20[1] 0x20[0]
Default Value 0x40 0 1 0 0 0 0 0 0
Description 0x12 Reserved Reserved Reserved Reserved CH3_EQ_7 CH3_EQ_6 CH3_EQ_5 CH3_EQ_4
SMBus Register 0x23[5] 0x23[4] 0x23[3] 0x23[2] 0x24[7] 0x24[6] 0x24[5] 0x24[4]
Default Value 0x02 0 0 0 0 0 0 1 0
Description 0x13 CH3_EQ_3 CH3_EQ_2 CH3_EQ_1 CH3_EQ_0 CH3_SCP Reserved Reserved Reserved
SMBus Register 0x24[3] 0x24[2] 0x24[1] 0x24[0] 0x25[7] 0x25[6] 0x25[5] 0x25[4]
Default Value 0xFA 1 1 1 1 1 0 1 0
Description 0x14 Reserved CH3_VOD_2 CH3_VOD_1 CH3_VOD_0 CH3_DEM_2 CH3_DEM_1 CH3_DEM_0 Reserved
SMBus Register 0x25[3] 0x25[2] 0x25[1] 0x25[0] 0x26[2] 0x26[1] 0x26[0] 0x27[7]
Default Value 0xD4 1 1 0 1 0 1 0 0
Description 0x15 CH3_THa_1 CH3_THa_0 CH3_THd_1 CH3_THd_0 ovrd_fast_SD hi_idle_SD CH0-3 hi_idle_SD CH4-7 fast_SD CH0-3
SMBus Register 0x27[3] 0x27[2] 0x27[1] 0x27[0] 0x28[6] 0x28[5] 0x28[4] 0x28[3]
Default Value 0x01 0 0 0 0 0 0 0 1
Description 0x16 fast_SD CH4-7 lo_gain_SD CH0-3 lo_gain_SD CH4-7 Reserved Reserved Reserved Reserved CH4_EQ_7
SMBus Register 0x28[2] 0x28[1] 0x28[0] 0x2B[5] 0x2B[4] 0x2B[3] 0x2B[2] 0x2C[7]
Default Value 0x80 1 0 0 0 0 0 0 0
Description 0x17 CH4_EQ_6 CH4_EQ_5 CH4_EQ_4 CH4_EQ_3 CH4_EQ_2 CH4_EQ_1 CH4_EQ_0 CH4_SCP
SMBus Register 0x2C[6] 0x2C[5] 0x2C[4] 0x2C[3] 0x2C[2] 0x2C[1] 0x2C[0] 0x2D[7]
Default Value 0x5F 0 1 0 1 1 1 1 1
Description 0x18 Reserved Reserved Reserved Reserved CH4_VOD_2 CH4_VOD_1 CH4_VOD_0 CH4_DEM_2
SMBus Register 0x2D[6] 0x2D[5] 0x2D[4] 0x2D[3] 0x2D[2] 0x2D[1] 0x2D[0] 0x2E[2]
Default Value 0x5A 0 1 0 1 1 0 1 0
Description 0x19 CH4_DEM_1 CH4_DEM_0 Reserved CH4_THa_1 CH4_THa_0 CH4_THd_1 CH4_THd_0 Reserved
SMBus Register 0x2E[1] 0x2E[0] 0x2F[7] 0x2F[3] 0x2F[2] 0x2F[1] 0x2F[0] 0x32[5]
Default Value 0x80 1 0 0 0 0 0 0 0
Description 0x1A Reserved Reserved Reserved CH5_EQ_7 CH5_EQ_6 CH5_EQ_5 CH5_EQ_4 CH5_EQ_3
SMBus Register 0x32[4] 0x32[3] 0x32[2] 0x33[7] 0x33[6] 0x33[5] 0x33[4] 0x33[3]
Default Value 0x05 0 0 0 0 0 1 0 1
Description 0x1B CH5_EQ_2 CH5_EQ_1 CH5_EQ_0 CH5_SCP Reserved Reserved Reserved Reserved
SMBus Register 0x33[2] 0x33[1] 0x33[0] 0x34[7] 0x34[6] 0x34[5] 0x34[4] 0x34[3]
Default Value 0xF5 1 1 1 1 0 1 0 1
Description 0x1C CH5_VOD_2 CH5_VOD_1 CH5_VOD_0 CH5_DEM_2 CH5_DEM_1 CH5_DEM_0 Reserved CH5_THa_1
SMBus Register 0x34[2] 0x34[1] 0x34[0] 0x35[2] 0x35[1] 0x35[0] 0x36[7] 0x36[3]
Default Value 0xA8 1 0 1 0 1 0 0 0
Description 0x1D CH5_THa_0 CH5_THd_1 CH5_THd_0 Reserved Reserved Reserved Reserved CH6_EQ_7
SMBus Register 0x36[2] 0x36[1] 0x36[0] 0x39[5] 0x39[4] 0x39[3] 0x39[2] 0x3A[7]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x1E CH6_EQ_6 CH6_EQ_5 CH6_EQ_4 CH6_EQ_3 CH6_EQ_2 CH6_EQ_1 CH6_EQ_0 CH6_SCP
SMBus Register 0x3A[6] 0x3A[5] 0x3A[4] 0x3A[3] 0x3A[2] 0x3A[1] 0x3A[0] 0x3B[7]
Default Value 0x5F 0 1 0 1 1 1 1 1
Description 0x1F Reserved Reserved Reserved Reserved CH6_VOD_2 CH6_VOD_1 CH6_VOD_0 CH6_DEM_2
SMBus Register 0x3B[6] 0x3B[5] 0x3B[4] 0x3B[3] 0x3B[2] 0x3B[1] 0x3B[0] 0x3C[2]
Default Value 0x5A 0 1 0 1 1 0 1 0
Description 0x20 CH6_DEM_1 CH6_DEM_0 Reserved CH6_THa_1 CH6_THa_0 CH6_THd_1 CH6_THd_0 Reserved
SMBus Register 0x3C[1] 0x3C[0] 0x3D[7] 0x3D[3] 0x3D[2] 0x3D[1] 0x3D[0] 0x40[5]
Default Value 0x80 1 0 0 0 0 0 0 0
Description 0x21 Reserved Reserved Reserved CH7_EQ_7 CH7_EQ_6 CH7_EQ_5 CH7_EQ_4 CH7_EQ_3
SMBus Register 0x40[4] 0x40[3] 0x40[2] 0x41[7] 0x41[6] 0x41[5] 0x41[4] 0x41[3]
Default Value 0x05 0 0 0 0 0 1 0 1
Description 0x22 CH7_EQ_2 CH7_EQ_1 CH7_EQ_0 CH7_SCP Reserved Reserved Reserved Reserved
SMBus Register 0x41[2] 0x41[1] 0x41[0] 0x42[7] 0x42[6] 0x42[5] 0x42[4] 0x42[3]
Default Value 0xF5 1 1 1 1 0 1 0 1
Description 0x23 CH7_VOD_2 CH7_VOD_1 CH7_VOD_0 CH7_DEM_2 CH7_DEM_1 CH7_DEM_0 Reserved CH7_THa_1
SMBus Register 0x42[2] 0x42[1] 0x42[0] 0x43[2] 0x43[1] 0x43[0] 0x44[7] 0x44[3]
Default Value 0xA8 1 0 1 0 1 0 0 0
Description 0x24 CH7_THa_0 CH7_THd_1 CH7_THd_0 Reserved Reserved Reserved Reserved Reserved
SMBus Register 0x44[2] 0x44[1] 0x44[0] 0x47[3] 0x47[2] 0x47[1] 0x47[0] 0x48[7]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x25 Reserved Reserved Reserved Reserved Reserved Reserved Reserved Reserved
SMBus Register 0x48[6] 0x4C[7] 0x4C[6] 0x4C[5] 0x4C[4] 0x4C[3] 0x4C[0] 0x59[0]
Default Value 0x00 0 0 0 0 0 0 0 0
Description 0x26 Reserved Reserved Reserved Reserved Reserved Reserved Reserved Reserved
SMBus Register 0x5A[7] 0x5A[6] 0x5A[5] 0x5A[4] 0x5A[3] 0x5A[2] 0x5A[1] 0x5A[0]
Default Value 0x54 0 1 0 1 0 1 0 0
Description 0x27 Reserved Reserved Reserved Reserved Reserved Reserved Reserved Reserved
SMBus Register 0x5B[7] 0x5B[6] 0x5B[5] 0x5B[4] 0x5B[3] 0x5B[2] 0x5B[1] 0x5B[0]
Default Value 0x54 0 1 0 1 0 1 0 0

Table 8. Example of EEPROM for 4 Devices Using 2 Address Maps(1)

EEPROM ADDRESS ADDRESS (HEX) EEPROM DATA COMMENTS
0 00 0x43 CRC_EN = 0, Address Map = 1, >256 bytes = 0, Device Count[3:0] = 3
1 01 0x00
2 02 0x08 EEPROM Burst Size
3 03 0x00 CRC not used
4 04 0x0B Device 0 Address Location
5 05 0x00 CRC not used
6 06 0x0B Device 1 Address Location
7 07 0x00 CRC not used
8 08 0x30 Device 2 Address Location
9 09 0x00 CRC not used
10 0A 0x30 Device 3 Address Location
11 0B 0x00 Begin Device 0, 1 - Address Offset 3
12 0C 0x00
13 0D 0x04
14 0E 0x07
15 0F 0x00
16 10 0x00 EQ CHB0 = 00
17 11 0xAB VOD CHB0 = 1.0 V
18 12 0x00 DEM CHB0 = 0 (0 dB)
19 13 0x00 EQ CHB1 = 00
20 14 0x0A VOD CHB1 = 1.0 V
21 15 0xB0 DEM CHB1 = 0 (0 dB)
22 16 0x00
23 17 0x00 EQ CHB2 = 00
24 18 0xAB VOD CHB2 = 1.0 V
25 19 0x00 DEM CHB2 = 0 (0 dB)
26 1A 0x00 EQ CHB3 = 00
27 1B 0x0A VOD CHB3 = 1.0 V
28 1C 0xB0 DEM CHB3 = 0 (0 dB)
29 1D 0x01
30 1E 0x80
31 1F 0x01 EQ CHA0 = 00
32 20 0x56 VOD CHA0 = 1.0 V
33 21 0x00 DEM CHA0 = 0 (0 dB)
34 22 0x00 EQ CHA1 = 00
35 23 0x15 VOD CHA1 = 1.0 V
36 24 0x60 DEM CHA1 = 0 (0 dB)
37 25 0x00
38 26 0x01 EQ CHA2 = 00
39 27 0x56 VOD CHA2 = 1.0 V
40 28 0x00 DEM CHA2 = 0 (0 dB)
41 29 0x00 EQ CHA3 = 00
42 2A 0x15 VOD CHA3 = 1.0 V
43 2B 0x60 DEM CHA3 = 0 (0 dB)
44 2C 0x00
45 2D 0x00
46 2E 0x54
47 2F 0x54 End Device 0, 1 - Address Offset 39
48 30 0x00 Begin Device 2, 3 - Address Offset 3
49 31 0x00
50 32 0x04
51 33 0x07
52 34 0x00
53 35 0x00 EQ CHB0 = 00
54 36 0xAB VOD CHB0 = 1.0 V
55 37 0x00 DEM CHB0 = 0 (0 dB)
56 38 0x00 EQ CHB1 = 00
57 39 0x0A VOD CHB1 = 1.0 V
58 3A 0xB0 DEM CHB1 = 0 (0 dB)
59 3B 0x00
60 3C 0x00 EQ CHB2 = 00
61 3D 0xAB VOD CHB2 = 1.0 V
62 3E 0x00 DEM CHB2 = 0 (0 dB)
63 3F 0x00 EQ CHB3 = 00
64 40 0x0A VOD CHB3 = 1.0 V
65 41 0xB0 DEM CHB3 = 0 (0 dB)
66 42 0x01
67 43 0x80
68 44 0x01 EQ CHA0 = 00
69 45 0x56 VOD CHA0 = 1.0 V
70 46 0x00 DEM CHA0 = 0 (0 dB)
71 47 0x00 EQ CHA1 = 00
72 48 0x15 VOD CHA1 = 1.0 V
73 49 0x60 DEM CHA1 = 0 (0 dB)
74 4A 0x00
75 4B 0x01 EQ CHA2 = 00
76 4C 0x56 VOD CHA2 = 1.0 V
77 4D 0x00 DEM CHA2 = 0 (0 dB)
78 4E 0x00 EQ CHA3 = 00
79 4F 0x15 VOD CHA3 = 1.0 V
80 50 0x60 DEM CHA3 = 0 (0 dB)
81 51 0x00
82 52 0x00
83 53 0x54
84 54 0x54 End Device 2, 3 - Address Offset 39
(1) Note: CRC_EN = 0, Address Map = 1, >256 byte = 0, Device Count[3:0] = 3. This example has all 8–channels set to EQ = 00 (min boost), VOD = 1.0 V, DEM = 0 (0 dB) and multiple device can point to the same address map.