JAJSKC5 February 2021 DS160PR421
PRODUCTION DATA
The DS160PR421 receivers feature a continuous-time linear equalizer (CTLE) that applies high-frequency boost to help equalize the frequency-dependent insertion loss effects of the passive channel. Table 7-1 shows available equalization boost through EQ control pins (EQ1 and EQ0), when in Pin Control mode (MODE = L0).
EQUALIZATION SETTING | TYPICAL EQ BOOST (dB) | |||
---|---|---|---|---|
EQ INDEX | EQ1 | EQ0 | @ 4 GHz | @ 8 GHz |
0 | L0 | L0 | 0.0 | -0.1 |
1 | L0 | L1 | 1.5 | 4.5 |
2 | L0 | L2 | 2.0 | 5.5 |
3 | L0 | L3 | 2.5 | 6.5 |
4 | L1 | L0 | 2.7 | 7.0 |
5 | L1 | L1 | 3.0 | 8.0 |
6 | L1 | L2 | 4.0 | 9.0 |
7 | L1 | L3 | 5.0 | 10.0 |
8 | L2 | L0 | 6.0 | 11.0 |
9 | L2 | L1 | 7.0 | 12.0 |
10 | L2 | L2 | 7.5 | 12.5 |
11 | L2 | L3 | 8.0 | 13.0 |
12 | L3 | L0 | 8.5 | 14.0 |
13 | L3 | L1 | 9.5 | 15.0 |
14 | L3 | L2 | 10.0 | 16.0 |
15 | L3 | L3 | 11.0 | 17.0 |
The equalization of the device can also be set by writing to SMBus/I2C registers in slave mode. Refer to the DS160PR412/421 Programming Guide for details.