JAJSKC5 February 2021 DS160PR421
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power | ||||||
POWERCH | Active power per channel | GAIN1/0 = L3 | 120 | mW | ||
GAIN1/0 = L0 | 110 | mW | ||||
IACTIVE | Device current consumption when four channels are active | GAIN1/0 = L3, PD = L | 145 | 190 | mA | |
ISTBY | Device current consumption in standby power mode | All channels disabled (PD = H) | 30 | 45 | mA | |
VREG | Internal regulator output | 2.5 | V | |||
Control IO | ||||||
VIH | High level input voltage | SDA, SCL, PD, SEL pins | 2.1 | V | ||
VIL | Low level input voltage | SDA, SCL, PD, SEL pins | 1.08 | V | ||
VOH | High level output voltage | Rpull-up = 4.7 kΩ (SDA, SCL pins) | 2.1 | V | ||
VOL | Low level output voltage | IOL = –4 mA (SDA, SCL pins) | 0.4 | V | ||
IIH,SEL | Input high leakage current for SEL pin | VInput = VCC | 80 | µA | ||
IIH | Input high leakage current | VInput = VCC, (SCL, SDA, PD pins) | 10 | µA | ||
IIL | Input low leakage current | VInput = 0 V, (SCL, SDA, PD, SEL pins) | -10 | µA | ||
IIH,FS | Input high leakage current for fail safe input pins | VInput = 3.6 V, VCC = 0 V, (SCL, SDA, PD, SEL pins) | 200 | µA | ||
CIN-CTRL | Input capacitance | SDA, SCL, PD, SEL pins | 1.5 | pF | ||
4 Level IOs (MODE, GAIN, EQ0, EQ1, RX_DET pins) | ||||||
IIH_4L | Input high leakage current, 4 level IOs | VIN = 2.5 V | 10 | µA | ||
IIL_4L | Input low leakage current for all 4 level IOs except MODE. | VIN = GND | -10 | µA | ||
IIL_4L,MODE | Input low leakage current for MODE pin | VIN = GND | -200 | µA | ||
Receiver | ||||||
VRX-DC-CM | RX DC Common Mode (CM) Voltage | Device is in active or standby state | 2.5 | V | ||
ZRX-DC | Rx DC Single-Ended Impedance | 50 | Ω | |||
ZRX-HIGH-IMP-DC-POS | DC input CM input impedance during Reset or power-down | Inputs are at CM voltage | 20 | kΩ | ||
Transmitter | ||||||
ZTX-DIFF-DC | DC Differential Tx Impedance | Impedance of Tx during active signaling, VID,diff = 1Vpp | 100 | Ω | ||
VTX-DC-CM | Tx DC common mode Voltage | 0.75 | V | |||
ITX-SHORT | Tx Short Circuit Current | Total current the Tx can supply when shorted to GND | 90 | mA |