JAJSKC5 February 2021 DS160PR421
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Slave Mode | ||||||
tSP | Pulse width of spikes which must be suppressed by the input filter |
50 | ns | |||
tHD-STA | Hold time (repeated) START condition. After this period, the first clock pulse is generated |
0.6 | µs | |||
tLOW | LOW period of the SCL clock | 1.3 | µs | |||
THIGH | HIGH period of the SCL clock | 0.6 | µs | |||
tSU-STA | Set-up time for a repeated START condition |
0.6 | µs | |||
tHD-DAT | Data hold time | 0 | µs | |||
TSU-DAT | Data setup time | 0.1 | µs | |||
tr | Rise time of both SDA and SCL signals | Pull-up resistor = 4.7 kΩ, Cb = 10pF | 120 | ns | ||
tf | Fall time of both SDA and SCL signals | Pull-up resistor = 4.7 kΩ, Cb = 10pF | 2 | ns | ||
tSU-STO | Set-up time for STOP condition | 0.6 | µs | |||
tBUF | Bus free time between a STOP and START condition |
1.3 | µs | |||
tVD-DAT | Data valid time | 0.9 | µs | |||
tVD-ACK | Data valid acknowledge time | 0.9 | µs | |||
Cb | capacitive load for each bus line | 400 | pF |