JAJSKX5 december 2020 DS160PR810
PRODUCTION DATA
The DS160PR810 is a protocol and interface agnostic linear redriver that can be used in wide range of interfaces including:
Note all eight channels of the DS160PR810 flow in same direction. Therefore, if the device is used for dual x4 configuration with two devices, PD0 of both devices need to be connected together to implement PCIe state machine for first x4 link while PD1 for second x4 link.