JAJSH34 March 2019 DS90UB940N-Q1
PRODUCTION DATA.
CSI_TCK_PREP is described in Table 87.
Return to Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | CSI_TCK_PREP_OV | R/W | 0h | Override CSI Tck Prep Parameter
0: Tck Prep is automatically determined. 1: Override Tck Prep parameter with a value in bits [4:0] in this register. |
6-5 | RESERVED | R/W | 0h | Reserved |
4-0 | CSI_TCK_PREP | R/W | 0h | Tck Prep Value. |