JAJSFU9 July   2018 ESD321

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     代表的なUSB 2.0アプリケーションの回路図
  4. 改訂履歴
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings -JEDEC Specifications
    3. 6.3 ESD Ratings - IEC Specifications
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Typical Characteristics
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
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Signal Range
        2. 8.2.2.2 Operating Frequency
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 ドキュメントのサポート
      1. 11.1.1 関連資料
    2. 11.2 ドキュメントの更新通知を受け取る方法
    3. 11.3 コミュニティ・リソース
    4. 11.4 商標
    5. 11.5 静電気放電に関する注意事項
    6. 11.6 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Electrical Characteristics

At TA = 25°C unless otherwise noted
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VRWM Reverse stand-off voltage IIO < 50 nA, across operating temperature range 3.6 V
ILEAKAGE Leakage current at 3.6 V VIO = 3.6 V, I/O to GND 0.1 10 nA
VBRF Breakdown voltage, I/O to GND (1) IIO = 1 mA 4.5 7.5 V
VFWD Forward Voltage, GND to I/O (1) IIO = 1 mA 0.8 V
VHOLD Holding voltage, I/O to GND (2) IIO = 1 mA 5.1 V
VCLAMP Clamping voltage IPP = 6 A (8/20 µs Surge), I/O to GND 6.3 V
IPP = 16 A (100 ns TLP), I/O to GND 6.8 V
IPP = 16 A (100 ns TLP), GND to I/O 4.7 V
RDYN Dynamic resistance I/O to GND, 100 ns TLP, between 10 to 20 A IPP 0.13 Ω
GND to I/O , 100 ns TLP, between 10 to 20 A IPP 0.2
CLINE Line capacitance, IO to GND VIO = 0 V, Vp-p = 30 mV, f = 1 MHz 0.9 1.1 pF
VBRF and VBRR are defined as the voltage obtained at 1 mA when sweeping the voltage up, before the device latches into the snapback state
VHOLD is defined as the voltage when 1 mA is applied, after the device has successfully latched into the snapback state.