JAJSCN1E December 1999 – December 2017 INA138 , INA168
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | INA1x8 | UNIT | ||||
|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | |||||
| INPUT | |||||||
| Common-mode rejection | VSENSE = 50 mV | INA138, VIN+ = 2.7 V to 36 V | 100 | 120 | dB | ||
| INA168, VIN+ = 2.7 V to 60 V | 100 | 120 | |||||
| Offset voltage(1) | TA = 25°C | ±0.2 | ±1 | mV | |||
| TA = –40°C to +125°C | ±2 | ||||||
| Offset voltage drift(1) | TA = –40°C to +125°C | 1 | µV/°C | ||||
| Offset voltage vs power supply, V+ | VSENSE = 50 mV | INA138, V+ = 2.7 V to 36 V | 0.1 | 10 | µV/V | ||
| INA168, V+ = 2.7 V to 60 V | 0.1 | 10 | |||||
| Input bias current | TA = 25°C | 2 | µA | ||||
| TA = –40°C to +125°C, INA138 | 10 | ||||||
| OUTPUT | |||||||
| Transconductance | VSENSE = 10 mV to 150 mV, TA = 25°C | 198 | 200 | 202 | µA/V | ||
| VSENSE = 100 mV, TA = –40°C to +125°C | 196 | 204 | µA/V | ||||
| Transconductance drift | TA = –40°C to +125°C | 10 | nA/°C | ||||
| Nonlinearity error | VSENSE = 10 mV to 150 mV | ±0.01% | ±0.1% | ||||
| Total output error | VSENSE = 100 mV | TA = 25°C | ±0.5% | ±2% | |||
| TA = –40°C to +125°C | ±2.5% | ||||||
| Output impedance | 1 || 5 | GΩ || pF | |||||
| Voltage output swing | To power supply voltage, V+ | (V+) – 0.8 | (V+) – 1.0 | V | |||
| To common-mode voltage, VCM | VCM – 0.5 | VCM – 0.8 | V | ||||
| FREQUENCY RESPONSE | |||||||
| Bandwidth | ROUT = 5 kΩ | 800 | kHz | ||||
| ROUT = 125 kΩ | 32 | kHz | |||||
| Settling time | To 0.1% | 5-V step, ROUT = 5 kΩ | 1.8 | µs | |||
| 5-V step, ROUT = 125 kΩ | 30 | µs | |||||
| NOISE | |||||||
| Output-current noise density | 9 | pA/√Hz | |||||
| Total output-current noise | BW = 100 kHz | 3 | nA RMS | ||||
| POWER SUPPLY | |||||||
| Quiescent current | VSENSE = 0 V, IO = 0 mA |
TA = 25°C | 25 | 45 | µA | ||
| TA = –40°C to +125°C | 60 | µA | |||||