SBOS360F June 2006 – November 2015 INA206 , INA207 , INA208
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, Vs | 18 | V | ||
Current-shunt monitor analog inputs, VIN+ and VIN– |
Differential (VIN+) – (VIN–) | –18 | 18 | V |
Common-Mode | –16 | 80 | V | |
Comparator analog input and reset pins | GND – 0.3 | (Vs) + 0.3 | V | |
Analog output, out pin | GND – 0.3 | (Vs) + 0.3 | V | |
Comparator output, out pin | GND – 0.3 | 18 | V | |
VREF and CMP2 delay pin | GND – 0.3 | 10 | V | |
Input current into any pin | 5 | mA | ||
Operating temperature | –55 | 150 | °C | |
Junction temperature | –65 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Vcm Common-mode input voltage | –16 | 12 | 80 | V | |
Vs Operating supply voltage | 2.7 | 12 | 18 | V | |
TA Operating free-air temperature | –40 | 25 | 125 | ºC |
THERMAL METRIC (1) | INA20x | UNIT | |||
---|---|---|---|---|---|
D (SOIC) | DGS (VSSOP) | PW (TSSOP) | |||
14 PINS | 10 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 84.9 | 161.3 | 112.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 44 | 36.8 | 37.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 39.4 | 82.3 | 55.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 10.3 | 1.3 | 2.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 39.1 | 80.8 | 54.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 150 | 200 | 150 | °C/W |
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
INPUT | ||||||||
VSENSE | Full-scale sense input voltage | VSENSE = VIN+ – VIN– | 0.15 | (VS –0.25)/Gain | V | |||
VCM | Common-mode input range | TA = –40°C to 125°C | –16 | 80 | V | |||
CMRR | Common-mode rejection ratio | VIN+ = –16 V to 80 V | 80 | 100 | dB | |||
Common-mode rejection ratio over temperature | VIN+ = 12 V to 80 V, TA = –40°C to 125°C | 100 | 123 | dB | ||||
VOS | Offset voltage RTI (1) | TA = 25°C | ±0.5 | ±2.5 | mV | |||
TA = 25°C to 125°C | ±3 | |||||||
TA = –40°C to 25°C | ±3.5 | |||||||
dVOS/dT | Offset voltage RTI vs temperature | TA = –40°C to 125°C | 5 | µV/°C | ||||
PSR | Offset voltage RTI vs power supply | VOUT = 2 V, VIN+ = 18 V, 2.7 V, TA = –40°C to 125°C | 2.5 | 100 | µV/V | |||
IB | Input bias current, VIN– Pin | TA = –40°C to 125°C | ±9 | ±16 | µA | |||
OUTPUT (VSENSE ≥ 20 mV) | ||||||||
G | Gain | INA206 | 20 | V/V | ||||
INA207 | 50 | |||||||
INA208 | 100 | |||||||
Gain error | VSENSE = 20 mV to 100 mV | ±0.2% | ±1% | |||||
Gain error over temperature | VSENSE = 20 mV to 100 mV, TA = –40°C to 125°C | ±2% | ||||||
Total output error (2) | VSENSE = 120 mV, VS = 16 V | ±0.75% | ±2.2% | |||||
Total output error over temperature | VSENSE = 120 mV, VS = 16 V, TA = –40°C to 125°C | ±3.5% | ||||||
Nonlinearity error (3) | VSENSE = 20 mV to 100 mV | ±0.002% | ||||||
RO | Output impedance | 1.5 | Ω | |||||
Maximum capacitive load | No Sustained Oscillation | 10 | nF | |||||
OUTPUT (VSENSE < 20 mV) (4) | ||||||||
Output voltage | INA206 | –16 V ≤ VCM < 0 V | 300 | mV | ||||
INA207 | 300 | |||||||
INA208 | 300 | |||||||
INA206 | 0 V ≤ VCM ≤ VS, VS = 5 V | 0.4 | V | |||||
INA207 | 1 | |||||||
INA208 | 2 | |||||||
INA206 | VS < VCM ≤ 80 V | 300 | mV | |||||
INA207 | 300 | |||||||
INA208 | 300 | |||||||
VOLTAGE OUTPUT | ||||||||
Output swing to the positive rail | VIN– = 11 V, VIN+ = 12 V, TA = –40°C to 125°C | (Vs) – 0.15 | (Vs) – 0.25 | V | ||||
Output swing to GND (5) | VIN– = 0 V, VIN+ = –0.5 V, TA = –40°C to 125°C | (VGND) + 0.004 | (VGND) + 0.05 | V | ||||
FREQUENCY RESPONSE | ||||||||
Bandwidth | INA206 | CLOAD = 5 pF | 500 | kHz | ||||
INA207 | 300 | |||||||
INA208 | 200 | |||||||
Phase margin | CLOAD < 10 pF | 40 | ° | |||||
Slew rate | 1 | V/µs | ||||||
Settling time (1%) | VSENSE = 10 mVPP to 100 mVPP, CLOAD = 5 pF | 2 | µs | |||||
NOISE, RTI | ||||||||
Output voltage noise density | 40 | nV/√Hz |
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE | |||||||
Offset Voltage | Comparator Common-Mode Voltage = Threshold Voltage, Figure 1 | 2 | mV | ||||
Offset Voltage Drift, Comparator 1 | TA = –40°C to 125°C | ±2 | µV/°C | ||||
Offset Voltage Drift, Comparator 2 | TA = –40°C to 125°C | 5.4 | µV/°C | ||||
Threshold | TA = 25°C | 590 | 608 | 620 | mV | ||
Threshold over Temperature | TA = –40°C to 125°C | 586 | 625 | mV | |||
Hysteresis (1), CMP1 | TA = –40°C to 85C | –8 | mV | ||||
Hysteresis (1), CMP2 | TA = –40°C to 85°C | 8 | mV | ||||
INPUT BIAS CURRENT (2) | |||||||
CMP1 IN+, CMP2 IN– | 0.005 | 10 | nA | ||||
CMP1 IN+, CMP2 IN– vs Temperature | TA = –40°C to 125°C | 15 | nA | ||||
INPUT IMPEDANCE | |||||||
Pins 3 and 6 (14-pin packages only) | 10 | kΩ | |||||
INPUT RANGE | |||||||
CMP1 IN+ and CMP2 IN– | 0 V to VS – 1.5V | V | |||||
Pins 3 and 6 (14-pin packages only) (3) | 0 V to VS – 1.5V | V | |||||
OUTPUT | |||||||
Large-signal differential voltage gain | CMP VOUT 1 V to 4 V, RL ≥ 15 kΩ connected to 5 V | 200 | V/mV | ||||
High-level output current | VID = 0.4 V, VOH = VS | 0.0001 | 1 | µA | |||
Low-level output voltage | VID = –0.6 V, IOL = 2.35 mA | 220 | 300 | mV | |||
RESPONSE TIME (3) | |||||||
Comparator 1 | RL to 5 V, CL = 15 pF, 100-mV Input Step with 5-mV Overdrive | 1.3 | µs | ||||
Comparator 2 | RL to 5 V, CL = 15 pF, 100-mV Input Step with 5-mV Overdrive, CDELAY Pin Open | 1.3 | µs | ||||
RESET | |||||||
RESET Threshold (4) | 1.1 | V | |||||
Logic Input Impedance | 2 | mΩ | |||||
Minimum RESET Pulse Width | 1.5 | µs | |||||
RESET Propagation Delay | 3 | µs | |||||
Comparator 2 Delay Equation (5) | CDELAY = tD/5 | µF | |||||
Comparator 2 Delay, tD | CDELAY = 0.1 μF | 0.5 | s |
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
REFERENCE VOLTAGE | ||||||||
1.2VREFOUT Output Voltage | 1.188 | 1.2 | 1.212 | V | ||||
dVOUT/dT | Reference Drift | TA = –40°C to 85°C | 40 | 100 | ppm/°C | |||
0.6VREF Output Voltage (Pins 3 and 6 of 14-pin packages only) |
0.6 | V | ||||||
dVOUT/dT | Reference Drift | TA = –40°C to 85°C | 40 | 100 | ppm/°C | |||
dVOUT/dILOAD | LOAD REGULATION | |||||||
Sourcing | 0 mA < ISOURCE < 0.5 mA | 0.4 | 2 | mV/mA | ||||
Sinking | 0 mA < ISINK < 0.5 mA | 0.4 | mV/mA | |||||
ILOAD | LOAD CURRENT | TA = –40°C to 125°C | 1 | mA | ||||
dVOUT/dVS | LINE REGULATION | 2.7 V < VS < 18 V, TA = –40°C to 125°C | 30 | µV/V | ||||
CAPACITIVE LOAD | ||||||||
Reference Output Maximum Capacitive Load | No Sustained Oscillations | 10 | nF | |||||
OUTPUT IMPEDANCE | ||||||||
Pins 3 and 6 of 14-Pin Packages Only | 10 | kΩ |
PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
POWER SUPPLY | ||||||||
VS | Operating Power Supply | TA = –40°C to 125°C | 2.7 | 18 | V | |||
IQ | Quiescent Current | VOUT = 2 V | 1.8 | 2.2 | mA | |||
Quiescent Current over Temperature | VSENSE = 0 mV, TA = –40°C to 125°C | 2.8 | mA | |||||
Comparator Power-On Reset Threshold (1) | 1.5 | V | ||||||
TEMPERATURE | ||||||||
Specified Temperature Range | –40 | 125 | °C | |||||
Operating Temperature Range | –55 | 150 | °C | |||||
Storage Temperature Range | –65 | 150 | °C | |||||
θJA | Thermal Resistance | MSOP-10 Surface-Mount | 200 | °C/W | ||||
SO-14, TSSOP-14 Surface-Mount | 150 | °C/W |