JAJSLD8B July 2021 – November 2021 INA823
PRODUCTION DATA
Table 9-2 lists the requirements for this design example.
PARAMETER | VALUE |
---|---|
Supply voltage | ±15 V |
Common-mode voltage | +36 V / –43 V |
Input differential signal | 1 V |
Gain VOUT/VDIFF | 1 V/V |
Minimum dc CMRR | 65 dB |