JAJSLD8B July 2021 – November 2021 INA823
PRODUCTION DATA
The INA823 has a single functional mode and is operational when the power supply voltage is greater than 2.7 V (±1.35 V). The maximum power-supply voltage for the INA823 is 36 V (±18 V).