Certified according to DIN VDE V 0884-11:2017- 01 |
Certified according to IEC 60950-1, IEC 62368-1 and IEC 60601-1 |
Recognized under UL 1577 Component Recognition Program |
Certified according to GB4943.1-2011 |
Certified according to EN 61010-1:2010/A1:2019, EN 60950-1:2006/A2:2013 and EN 62368-1:2014 |
Maximum transient isolation voltage,
7071 VPK;
Maximum repetitive peak isolation voltage,
1500 VPK;
Maximum surge isolation voltage,
ISO1042-Q1: 6250 VPK (Reinforced)
ISO1042B-Q1: 4615 VPK (Basic) |
CSA 60950-1-07+A1+A2, IEC 60950-1 2nd Ed.+A1+A2 and IEC 62368-1 2nd Ed., for pollution degree 2, material group I
ISO1042-Q1: 800 VRMS reinforced isolation
ISO1042B-Q1: 1060 VRMS basic isolation
----------------
CSA 60601- 1:14 and IEC 60601-1 Ed. 3.1+A1,
ISO1042-Q1: 2 MOPP (Means of Patient Protection) 250 VRMS (354 VPK) maximum working voltage |
Single protection,
5000 VRMS |
Reinforced insulation, Altitude ≤ 5000 m, Tropical Climate,
700 VRMS maximum working voltage |
EN 61010-1:2010 /A1:2019
ISO1042-Q1: 600 VRMS reinforced isolation
ISO1042B-Q1: 1000 VRMS basic isolation
----------------
EN 60950-1:2006/A2:2013 and EN 62368-1:2014
ISO1042-Q1: 800 VRMS reinforced isolation
ISO1042B-Q1: 1060 VRMS basic isolation |