JAJSD02 March 2017 ISO7710-Q1
PRODUCTION DATA.
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN V VDE V 0884-10 (VDE V 0884-10):2006-12 | Certified under CSA Component Acceptance Notice 5A, IEC 60950-1, and IEC 60601-1 | Certified according to UL 1577 Component Recognition Program | Plan to certify according to GB4943.1-2011 | Certified according to EN 61010-1:2010 (3rd Ed) and EN 60950-1:2006/A11:2009/A1:2010/A12:2011/A2:2013 |
Maximum transient isolation voltage, 8000 VPK (DW-16, Reinforced) and 4242 VPK (D-8);
Maximum repetitive peak isolation voltage, 1414 VPK (DW-16, Reinforced) and 637 VPK (D-8); Maximum surge isolation voltage, 8000 VPK (DW-16, Reinforced) and 5000 VPK (D-8) |
Reinforced insulation per CSA 60950-1-07+A1+A2 and IEC 60950-1 2nd Ed.,
800 VRMS (DW-16) and 400 VRMS (D-8) max working voltage (pollution degree 2, material group I); 2 MOPP (Means of Patient Protection) per CSA 60601-1:14 and IEC 60601-1 Ed. 3.1, 250 VRMS (DW-16) max working voltage |
DW-16: Single protection, 5000 VRMS ;
D-8: Single protection, 3000 VRMS |
DW-16: Reinforced Insulation, Altitude ≤ 5000 m, Tropical Climate, 400 VRMS maximum working voltage;
D-8: Basic Insulation, Altitude ≤ 5000 m, Tropical Climate, 250 VRMS maximum working voltage |
5000 VRMS (DW-16) and 3000 VRMS (D-8) Reinforced insulation per EN 61010-1:2010 (3rd Ed) up to working voltage of 600 VRMS (DW-16) and 300 VRMS (D-8)
5000 VRMS (DW-16) and 3000 VRMS (D-8) Reinforced insulation per EN 60950-1:2006/A11:2009/A1:2010/A12:2011/A2:2013 up to working voltage of 800 VRMS (DW-16) and 400 VRMS (D-8) |
Certificate number: 40040142 | Master contract number: 220991 | File number: E181974 | Certification Planned | Client ID number: 77311 |