JAJSD02 March 2017 ISO7710-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Supply current - DC signal | VI = VCC1 (ISO7710-Q1), VI = 0 V (ISO7710-Q1 with F suffix) | ICC1 | 0.5 | 0.8 | mA | ||
ICC2 | 0.6 | 1 | |||||
VI = 0 V (ISO7710-Q1), VI = VCC1 (ISO7710-Q1 with F suffix) | ICC1 | 1.6 | 2.5 | ||||
ICC2 | 0.6 | 1 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 1.1 | 1.5 | ||
ICC2 | 0.6 | 1.1 | |||||
10 Mbps | ICC1 | 1.1 | 1.6 | ||||
ICC2 | 1.1 | 1.6 | |||||
100 Mbps | ICC1 | 1.4 | 2 | ||||
ICC2 | 5.9 | 7 |