JAJSD02 March 2017 ISO7710-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –1 mA; see Figure 11 | VCC2 – 0.2 | 2.45 | V | ||
VOL | Low-level output voltage | IOL = 1 mA; see Figure 11 | 0.05 | 0.2 | V | ||
VIT+(IN) | Rising input voltage threshold | 0.6 x VCC1 | 0.7 x VCC1 | V | |||
VIT-(IN) | Falling input voltage threshold | 0.3 x VCC1 | 0.4 x VCC1 | V | |||
VI(HYS) | Input threshold voltage hysteresis | 0.1 × VCC1 | 0.2 × VCC1 | V | |||
IIH | High-level input current | VIH = VCC1 at IN | 10 | μA | |||
IIL | Low-level input current | VIL = 0 V at IN | –10 | μA | |||
CMTI | Common-mode transient immunity | VI = VCC1 or 0 V, VCM = 1200 V; see Figure 13 | 85 | 100 | kV/μs |