Certified according to DIN V VDE V 0884-11:2017-01 |
Certified according to IEC 60950-1, IEC 62368-1 and IEC 60601-1 |
Recognized under UL 1577 Component Recognition Program |
Certified according to GB4943.1-2011 |
Certified according to EN 61010-1:2010 (3rd Ed) and EN 60950-1:2006/A2:2013 |
Reinforced Insulation;
Maximum transient isolation voltage, 8000 VPK (DW-16), 7071 VPK (DWV-8) and 4242 VPK (D-8);
Maximum repetitive peak isolation voltage, 2121 VPK (DW-16, DWV-8) and 637 VPK (D-8);
Maximum surge isolation voltage, 8000 VPK (DW-16, DWV-8) and 5000 VPK (D-8) |
800 VRMS (DW-16) and 850 VRMS (DWV-8) reinforced insulation and 400 VRMS (D-8) basic insulation working voltage per CSA 60950-1-07+A1+A2, IEC 60950-1 2nd Ed.+A1+A2, CSA 62368-1-14 and IEC 62368-1:2014, (pollution degree 2, material group I);
|
DW-16, DWV-8: Single protection, 5000 VRMS;
D-8: Single protection, 3000 VRMS |
DW-16, DWV-8: Reinforced Insulation, Altitude ≤ 5000 m, Tropical Climate,700 VRMS maximum working voltage;
D-8: Basic Insulation, Altitude ≤ 5000 m, Tropical Climate, 400 VRMS maximum working voltage |
5000 VRMS (DW-16, DWV-8) and 3000 VRMS (D-8) Reinforced insulation per EN 61010-1:2010 (3rd Ed) up to working voltage of 600 VRMS (DW-16, DWV-8) and 300 VRMS (D-8) |
2 MOPP (Means of Patient Protection) per CSA 60601-1:14 and IEC 60601-1 Ed. 3.1, 250 VRMS (DW-16, DWV-8) max working voltage |
5000 VRMS (DW-16, DWV-8) and 3000 VRMS (D-8) Reinforced insulation per EN 60950-1:2006/A2:2013 up to working voltage of 800 VRMS (DW-16, DWV-8) and 400 VRMS (D-8) |