JAJSD01D November 2016 – January 2019 ISO7720 , ISO7721
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current(1) | RθJA = 86.5 °C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 1 | 263 | mA | ||
RθJA = 86.5 °C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 1 | 401 | |||||
RθJA = 86.5 °C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 1 | 525 | |||||
PS | Safety input, output, or total power(1) | RθJA = 86.5 °C/W, TJ = 150°C, TA = 25°C, see Figure 2 | 1445 | mW | ||
TS | Maximum safety temperature(1) | 150 | °C | |||
DWV-8 PACKAGE | ||||||
IS | Safety input, output, or supply current(1) | RθJA = 84.3 °C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 3 | 270 | mA | ||
RθJA = 84.3 °C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 3 | 412 | |||||
RθJA = 84.3 °C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 3 | 539 | |||||
PS | Safety input, output, or total power(1) | RθJA = 84.3 °C/W, TJ = 150°C, TA = 25°C, see Figure 4 | 1483 | mW | ||
TS | Maximum safety temperature(1) | 150 | °C | |||
D-8 PACKAGE | ||||||
IS | Safety input, output, or supply current(1) | RθJA = 137.7 °C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, see Figure 5 | 165 | mA | ||
RθJA = 137.7 °C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C, see Figure 5 | 252 | |||||
RθJA = 137.7 °C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C, see Figure 5 | 330 | |||||
PS | Safety input, output, or total power(1) | RθJA = 137.7 °C/W, TJ = 150°C, TA = 25°C, see Figure 6 | 908 | mW | ||
TS | Maximum safety temperature(1) | 150 | °C |