A. The input pulse is supplied by a generator having the following characteristics: PRR ≤ 50 kHz, 50% duty cycle, tr ≤ 3 ns, tf ≤ 3ns, ZO = 50 Ω. At the input, 50 Ω resistor is required to terminate Input Generator signal. It is not needed in actual application.
B. CL = 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 13. Switching Characteristics Test Circuit and Voltage Waveforms
A. The input pulse is supplied by a generator having the following characteristics: PRR ≤ 10 kHz, 50% duty cycle,
tr ≤ 3 ns, tf ≤ 3 ns, ZO = 50 Ω.
B. CL = 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 14. Enable/Disable Propagation Delay Time Test Circuit and Waveform
A. CL = 15 pF and includes instrumentation and fixture capacitance within ±20%.
B. Power Supply Ramp Rate = 10 mV/ns
Figure 15. Default Output Delay Time Test Circuit and Voltage Waveforms
A. CL = 15 pF and includes instrumentation and fixture capacitance within ±20%.
Figure 16. Common-Mode Transient Immunity Test Circuit