JAJSDM1E August 2017 – March 2019 ISO7760 , ISO7761 , ISO7762 , ISO7763
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current(1) | RθJA = 60.3 °C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C,
see Figure 1 |
377 | mA | ||
RθJA = 60.3 °C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C,
see Figure 1 |
576 | |||||
RθJA = 60.3 °C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C,
see Figure 1 |
754 | |||||
PS | Safety input, output, or total power(1) | RθJA = 60.3 °C/W, TJ = 150°C, TA = 25°C, see Figure 3 | 2073 | mW | ||
TS | Maximum safety temperature(1) | 150 | °C | |||
DBQ-16 PACKAGE | ||||||
IS | Safety input, output, or supply current(1) | RθJA = 86.5 °C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C,
see Figure 2 |
263 | mA | ||
RθJA = 86.5 °C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C,
see Figure 2 |
401 | |||||
RθJA = 86.5 °C/W, VI = 2.75 V, TJ = 150°C, TA = 25°C,
see Figure 2 |
525 | |||||
PS | Safety input, output, or total power(1) | RθJA = 86.5 °C/W, TJ = 150°C, TA = 25°C, see Figure 4 | 1445 | mW | ||
TS | Maximum safety temperature(1) | 150 | °C |