JAJSDM1E August 2017 – March 2019 ISO7760 , ISO7761 , ISO7762 , ISO7763
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –4 mA; see Figure 18 | VCCO(1) – 0.4 | 4.8 | V | ||
VOL | Low-level output voltage | IOL = 4 mA; see Figure 18 | 0.2 | 0.4 | V | ||
VIT+(IN) | Rising input threshold voltage | 0.6 x VCCI | 0.7 x VCCI | V | |||
VIT-(IN) | Falling input threshold voltage | 0.3 x VCCI | 0.4 x VCCI | V | |||
VI(HYS) | Input threshold voltage hysteresis | 0.1 × VCCI | 0.2 x VCCI | V | |||
IIH | High-level input current | VIH = VCCI(1) at INx | 10 | μA | |||
IIL | Low-level input current | VIL = 0 V at INx | –10 | μA | |||
CMTI | Common-mode transient immunity | VI = VCCI or 0 V, VCM = 1200 V; see Figure 20 | 85 | 100 | kV/μs | ||
CI | Input capacitance(2) | VI = VCC / 2 + 0.4 × sin (2πft), f = 1 MHz, VCC = 5 V | 2 | pF |