JAJSDM1E August 2017 – March 2019 ISO7760 , ISO7761 , ISO7762 , ISO7763
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7760 | |||||||
Supply current - DC signal | VI = VCC1 (ISO7760);
VI = 0 V (ISO7760 with F suffix) |
ICC1 | 1.6 | 2.3 | mA | ||
ICC2 | 3 | 4.9 | |||||
VI = 0 V (ISO7760);
VI = VCC1 (ISO7760 with F suffix) |
ICC1 | 8 | 11.3 | ||||
ICC2 | 3.3 | 5.3 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 5 | 6.4 | mA | |
ICC2 | 3.5 | 5.6 | |||||
10 Mbps | ICC1 | 5.2 | 6.7 | ||||
ICC2 | 6.4 | 9 | |||||
100 Mbps | ICC1 | 7 | 9 | ||||
ICC2 | 35 | 44 | |||||
ISO7761 | |||||||
Supply current - DC signal | VI = VCCI(1)(ISO7761);
VI = 0 V (ISO7761 with F suffix) |
ICC1 | 1.9 | 2.7 | mA | ||
ICC2 | 2.9 | 4.7 | |||||
VI = 0 V (ISO7761);
VI = VCCI (ISO7761 with F suffix) |
ICC1 | 7.3 | 10.6 | ||||
ICC2 | 4.2 | 6.6 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 4.7 | 6.4 | mA | |
ICC2 | 3.8 | 5.9 | |||||
10 Mbps | ICC1 | 5.3 | 7.2 | ||||
ICC2 | 6.3 | 8.8 | |||||
100 Mbps | ICC1 | 11.5 | 15 | ||||
ICC2 | 30.5 | 38 | |||||
ISO7762 | |||||||
Supply current - DC signal | VI = VCCI (ISO7762);
VI = 0 V (ISO7762 with F suffix) |
ICC1 | 2.1 | 3.2 | mA | ||
ICC2 | 2.6 | 4.2 | |||||
VI = 0 V (ISO7762);
VI = VCCI (ISO7762 with F suffix) |
ICC1 | 6.5 | 9.3 | ||||
ICC2 | 5 | 7.5 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 4.5 | 6.3 | mA | |
ICC2 | 4 | 6.1 | |||||
10 Mbps | ICC1 | 5.6 | 7.6 | ||||
ICC2 | 6 | 8.4 | |||||
100 Mbps | ICC1 | 16.5 | 21 | ||||
ICC2 | 25.7 | 32 | |||||
ISO7763 | |||||||
Supply current - DC signal | VI = VCCI (ISO7763);
VI = 0 V (ISO7763 with F suffix) |
ICC1, ICC2 | 2.4 | 3.7 | mA | ||
VI = 0 V (ISO7763);
VI = VCCI (ISO7763 with F suffix) |
ICC1, ICC2 | 5.7 | 8.6 | ||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 4.2 | 6.1 | mA | |
10 Mbps | ICC1, ICC2 | 5.8 | 8 | ||||
100 Mbps | ICC1, ICC2 | 21 | 26.5 |