JAJSDM1E August 2017 – March 2019 ISO7760 , ISO7761 , ISO7762 , ISO7763
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ISO7760 | |||||||
Supply current - DC signal | VI = VCC1 (ISO7760);
VI = 0 V (ISO7760 with F suffix) |
ICC1 | 1.6 | 2.2 | mA | ||
ICC2 | 3 | 4.8 | |||||
VI = 0 V (ISO7760);
VI = VCC1 (ISO7760 with F suffix) |
ICC1 | 8 | 11.4 | ||||
ICC2 | 3.3 | 5.3 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 4.9 | 6.6 | mA | |
ICC2 | 3.4 | 5.3 | |||||
10 Mbps | ICC1 | 5 | 6.7 | ||||
ICC2 | 5.5 | 7.8 | |||||
100 Mbps | ICC1 | 6.3 | 8.2 | ||||
ICC2 | 26 | 33 | |||||
ISO7761 | |||||||
Supply current - DC signal | VI = VCCI(1) (ISO7761);
VI = 0 V (ISO7761 with F suffix) |
ICC1 | 1.8 | 2.7 | mA | ||
ICC2 | 2.9 | 4.7 | |||||
VI = 0 V (ISO7761);
VI = VCCI (ISO7761 with F suffix) |
ICC1 | 7.2 | 10.3 | ||||
ICC2 | 4.2 | 6.6 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 4.6 | 6.5 | mA | |
ICC2 | 3.7 | 5.7 | |||||
10 Mbps | ICC1 | 5.1 | 7 | ||||
ICC2 | 5.5 | 7.8 | |||||
100 Mbps | ICC1 | 9.4 | 12 | ||||
ICC2 | 22.8 | 29 | |||||
ISO7762 | |||||||
Supply current - DC signal | VI = VCCI (ISO7762);
VI = 0 V (ISO7762 with F suffix) |
ICC1 | 2.1 | 3.2 | mA | ||
ICC2 | 2.5 | 4.2 | |||||
VI = 0 V (ISO7762);
VI = VCCI (ISO7762 with F suffix) |
ICC1 | 6.5 | 9.4 | ||||
ICC2 | 5 | 7.5 | |||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1 | 4.4 | 6.2 | mA | |
ICC2 | 3.9 | 5.8 | |||||
10 Mbps | ICC1 | 5.2 | 7.1 | ||||
ICC2 | 5.4 | 7.5 | |||||
100 Mbps | ICC1 | 12.9 | 16.5 | ||||
ICC2 | 19.5 | 25 | |||||
ISO7763 | |||||||
Supply current - DC signal | VI = VCCI (ISO7763);
VI = 0 V (ISO7763 with F suffix) |
ICC1, ICC2 | 2.4 | 3.7 | mA | ||
VI = 0 V (ISO7763);
VI = VCCI (ISO7763 with F suffix) |
ICC1, ICC2 | 5.7 | 8.4 | ||||
Supply current - AC signal | All channels switching with square wave clock input; CL = 15 pF | 1 Mbps | ICC1, ICC2 | 4.2 | 6.2 | mA | |
10 Mbps | ICC1, ICC2 | 5.2 | 7.5 | ||||
100 Mbps | ICC1, ICC2 | 16 | 20.5 |