JAJS762L October 2000 – October 2018 LM4040-N , LM4040-N-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | |||
---|---|---|---|---|---|---|---|---|
VR | Reverse Breakdown Voltage | IR = 100 μA | 5 | V | ||||
Reverse Breakdown Voltage Tolerance(3) | IR = 100 μA | LM4040CIM3
LM4040CIZ LM4040CIM7 |
TA = TJ = 25°C | ±25 | mV | |||
TA = TJ = TMIN to TMAX | ±58 | |||||||
LM4040DIM3
LM4040DIZ LM4040DIM7 |
TA = TJ = 25°C | ±50 | ||||||
TA = TJ = TMIN to TMAX | ±99 | |||||||
IRMIN | Minimum Operating Current | LM4040CIM3
LM4040CIZ LM4040CIM7 |
TA = TJ = 25°C | 54 | 74 | μA | ||
TA = TJ = TMIN to TMAX | 80 | |||||||
LM4040DIM3
LM4040DIZ LM4040DIM7 |
TA = TJ = 25°C | 54 | 79 | |||||
TA = TJ = TMIN to TMAX | 85 | |||||||
ΔVR/ΔT | Average Reverse Breakdown Voltage Temperature Coefficient(3) | IR = 10 mA | ±30 | ppm/°C | ||||
IR = 1 mA | LM4040CIM3
LM4040CIZ LM4040CIM7 |
TA = TJ = 25°C | ±20 | |||||
TA = TJ = TMIN to TMAX | ±100 | |||||||
LM4040DIM3
LM4040DIZ LM4040DIM7 |
TA = TJ = 25°C | ±20 | ||||||
TA = TJ = TMIN to TMAX | ±150 | |||||||
IR = 100 μA | ±20 | |||||||
ΔVR/ΔIR | Reverse Breakdown Voltage Change with Operating Current Change(4) | IRMIN ≤ IR ≤ 1 mA | LM4040CIM3
LM4040CIZ LM4040CIM7 |
TA = TJ = 25°C | 0.5 | 1 | mV | |
TA = TJ = TMIN to TMAX | 1.4 | |||||||
LM4040DIM3
LM4040DIZ LM4040DIM7 |
TA = TJ = 25°C | 0.5 | 1.3 | |||||
TA = TJ = TMIN to TMAX | 1.8 | |||||||
1 mA ≤ IR ≤ 15 mA | LM4040CIM3
LM4040CIZ LM4040CIM7 |
TA = TJ = 25°C | 3.5 | 8 | ||||
TA = TJ = TMIN to TMAX | 12 | |||||||
LM4040DIM3
LM4040DIZ LM4040DIM7 |
TA = TJ = 25°C | 3.5 | 10 | |||||
TA = TJ = TMIN to TMAX | 15 | |||||||
ZR | Reverse Dynamic Impedance | IR = 1 mA, f = 120 Hz,
IAC = 0.1 IR |
TA = TJ = 25°C | 0.5 | 1.1 | Ω | ||
TA = TJ = TMIN to TMAX | 1.5 | |||||||
eN | Wideband Noise | IR = 100 μA
10 Hz ≤ f ≤ 10 kHz |
80 | μVrms | ||||
ΔVR | Reverse Breakdown Voltage Long Term Stability | t = 1000 hrs
T = 25°C ±0.1°C IR = 100 μA |
120 | ppm | ||||
VHYST | Thermal Hysteresis(5) | ΔT = −40°C to 125°C | 0.08% |