JAJSF96C April 2018 – October 2021 LM5036
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tON | AUX SUPPLY ON-TIME | VIN = 32 V, RON = 100 kΩ | 240 | 330 | 440 | ns |
tON | AUX SUPPLY ON-TIME(1) | VIN=54 V, RON = 250 kΩ | 493 | ns | ||
tON | AUX SUPPLY ON-TIME(1) | VIN=75V, RON = 250 kΩ | 370 | ns | ||
tOFF(MIN) | AUX SUPPLY MINIMUM OFF-TIME | FB_AUX = 0 V | 69 | 103 | 136 | ns |