JAJSMX1B September 2021 – March 2022 LM74720-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Pins | A to GND | –65 | 70 | V |
VS, C to GND | –0.3 | 70 | ||
VSNS, SW, EN, OV to GND, V(A) > 0 V | –0.3 | 70 | ||
VSNS, SW, EN, OV to GND, V(A) ≤ 0 V | V(A) | (70 + V(A)) | ||
RTN to GND | –65 | 0.3 | ||
IVSNS, ISW | –1 | 10 | mA | |
IEN, IOV, V(A) > 0 V | –1 | |||
IEN, IOV, V(A) ≤ 0 V | Internally limited | |||
Output Pins | CAP to C | –0.3 | 15.9 | V |
CAP to A | –0.3 | 85 | ||
GATE to A | –0.3 | 15 | ||
LX, CAP, PD to GND | –0.3 | 85 | ||
Output to Input Pins | C to A | –5 | 85 | |
Operating junction temperature, Tj(2) | –40 | 150 | °C | |
Storage temperature, Tstg | –40 | 150 |