JAJSBA6M February 2000 – July 2016 LMC555
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Supply | 15 | V | |
Input | –0.3 | (V+) + 0.3 | V | |
Output | 15 | V | ||
Curent | Output | 100 | mA | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1500 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Temperature Range | LMC555IM | −40 | 125 | °C | |
LMC555CM/MM/N/TP | −40 | 85 | °C | ||
Maximum Allowable Power Dissipation at 25°C | PDIP-8 | 1126 | mW | ||
SOIC-8 | 740 | mW | |||
VSSOP-8 | 555 | mW | |||
8-bump DSBGA | 568 | mW |
THERMAL METRIC(1) | LMC555 | UNIT | ||||
---|---|---|---|---|---|---|
SOIC | VSSOP | PDIP | 8-BUMP DSBGA | |||
8 PINS | 8 PINS | 8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 169 | 225 | 111 | 220 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IS | Supply Current | VS = 1.5 V VS = 5 V VS = 12 V |
50 100 150 |
150 250 400 |
µA | |
VCTRL | Control Voltage | VS = 1.5 V VS = 5 V VS = 12 V |
0.8 2.9 7.4 |
1.0 3.3 8.0 |
1.2 3.8 8.6 |
V |
VDIS | Discharge Saturation Voltage | VS = 1.5 V, IDIS = 1 mA VS = 5 V, IDIS = 10 mA |
75 150 |
150 300 |
mV | |
VOL | Output Voltage (Low) | VS = 1.5 V, IO = 1 mA VS = 5 V, IO = 8 mA VS = 12 V, IO = 50 mA |
0.2 0.3 1.0 |
0.4 0.6 2.0 |
V | |
VOH | Output Voltage (High) |
VS = 1.5 V, IO = −0.25 mA VS = 5 V, IO = −2 mA VS = 12 V, IO = −10 mA |
1.0 4.4 10.5 |
1.25 4.7 11.3 |
V | |
VTRIG | Trigger Voltage | VS = 1.5V VS = 12V |
0.4 3.7 |
0.5 4.0 |
0.6 4.3 |
V |
ITRIG | Trigger Current | VS = 5V | 10 | pA | ||
VRES | Reset Voltage | VS = 1.5 V (2)
VS = 12 V |
0.4 0.4 |
0.7 0.75 |
1.0 1.1 |
V |
IRES | Reset Current | VS = 5 V | 10 | pA | ||
ITHRESH | Threshold Current | VS = 5 V | 10 | pA | ||
IDIS | Discharge Leakage | VS = 12 V | 1.0 | 100 | nA | |
t | Timing Accuracy | SW 2, 4 Closed VS = 1.5 V VS = 5 V VS = 12 V |
0.9 1.0 1.0 |
1.1 1.1 1.1 |
1.25 1.20 1.25 |
ms |
Δt/ΔVS | Timing Shift with Supply | VS = 5V ± 1 V | 0.3% | V | ||
Δt/ΔT | Timing Shift with Temperature | VS = 5 V | 75 | ppm/°C | ||
fA | Astable Frequency | SW 1, 3 Closed, VS = 12 V | 4.0 | 4.8 | 5.6 | kHz |
fMAX | Maximum Frequency | Max. Freq. Test Circuit, VS = 5 V | 3.0 | MHz | ||
tR, tF | Output Rise and Fall Times |
Max. Freq. Test Circuit VS = 5V, CL = 10 pF |
15 | ns | ||
tPD | Trigger Propagation Delay | VS = 5 V, Measure Delay from Trigger to Output |
100 | ns |