JAJSL98B October 2020 – June 2021 LMG3522R030-Q1 , LMG3525R030-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The timing of the turn-off transition has three components: propagation delay, turn-off delay, and rise time. The first component is the propagation delay of the driver from when the input goes low to when the GaN FET starts turning off. The turn-off delay is the delay from when the FET starts turning of (represented by the drain rising above 10 V) to when the drain voltage swings up by 20 percent. Finally, the VDS rise time is the time it takes the drain voltage to slew between 20 percent and 80 percent of the bus voltage. The turn-off delays of the LMG352xR030-Q1 are independent of the drive-strength resistor, but the turn-off delay and the VDS rise time are heavily dependent on the load current.