JAJSL98B October 2020 – June 2021 LMG3522R030-Q1 , LMG3525R030-Q1
ADVANCE INFORMATION
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The LMG352xR030-Q1 supports a wide range of VDD voltage. However, when the device is below UVLO threshold, the GaN device will stop switching and be held off. The FAULT pin will be pulled low as an indication of UVLO. The LDO is turned on by the rising-edge of the VIN UVLO and shut off around 5 V to 6 V.